Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Room and Zone Control
  • LonWorks Controllers
  • Controller for fan coil / lights / sunblinds, Excel 12
  • Controller for chilled ceilings, Excel 10
  • Controller for fan coil unit, Excel 10
  • Controller for fan coil unit, compact, Excel 10
  • Controller for hydronic installations, Excel 10
  • Controller for VAV units, Excel 10
  • Controller with damper actuator for VAV units, Excel 10 Smart
  • Controller for constant volume air handling units (CVAHU), Excel 10

Controller with damper actuator for VAV units, Excel 10 Smart

w7751h3007ge51
Room temperature controller for pressure (in)dependent, single/dual duct, VAV units, with built in Microbridge air flow sensor, and actuator.
For cool air damper, re-heater/radiator and fan.
Control output signal 2 triacs (24V~, 25..400mA) configurable for 3-pt, PWM or single/multistage control for:
• 3-pt actuator or,
• 2-stage reheater or,
• 1-stage reheater + fan, or
• 1 fan
Control functions cooling only, heat/cool change over, cooling/reheat seq. with constant or modulating reheat airflow, cooling /radiatorheating seq. with minimum heat, dual duct, dual duct mixed flow, series/parallel fan
Control functions with 2 controllers dual duct constant volume, dual duct mixed flow, dual duct no flow mixing
Modes of operations occupied, standby, unoccupied, open window
Obligatory inputs
• 1 analogue input for room temperature sensor NTC20k; or apply additional XL10 wall-module with build in sensor on dedicated input terminals
• airflow
Optional inputs
• XL10 wall module input (T7460, T7560-series) with temperature sensor and other functions
• network input for temperature sensor, setpoint adjustment, bypass and other functions
• 1 analogue input configurable for discharge or supply or room temperature sensor NTC20k
• network input for open window, occupancy, change over
Stand-alone operation yes
Network operation yes
Bus system LonWorks(R)
LonMark(R) profile 8010
Power supply 24 Vac | 6 VA 
Torque 6 Nm
Housing (HxWxD) 142 mm | 103 mm | 76 mm 
Protection class IP40 for all mounting directions
applcertmarklonmarkuk0y
Type
W7751H3007  PDF
DescriptionAdditional Product Type
Auxilliary switch kit, with 2 SPDT freely adjustable switches, IP54, cable 1 mSSW2-1M  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012