Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Room and Zone Control
  • LonWorks Controllers
  • Controller for fan coil / lights / sunblinds, Excel 12
  • Controller for chilled ceilings, Excel 10
  • Controller for fan coil unit, Excel 10
  • Controller for fan coil unit, compact, Excel 10
  • Controller for hydronic installations, Excel 10
  • Controller for VAV units, Excel 10
  • Controller with damper actuator for VAV units, Excel 10 Smart
  • Controller for constant volume air handling units (CVAHU), Excel 10

Controller for fan coil / lights / sunblinds, Excel 12

xfc2a-050-ge51
Multifunctional controller for 2- and 4- pipe induction/fan coil units, light and sunblinds. The Excel 12 is a room and zone controller which is suited for use in a wide variety of solutions.
The Excel 12 is configurable through an LNS Plug-in, with CARE or any other LNS based tool. The HVAC part of the Excel 12 includes a multifunctional controller for induction units and fan coil units. Together with Web office console and Excel ZAPP, Excel 12 offers a complete room control and operation solution.
Control functions choice of 3 standard applications:
• heating/cooling and 3-stage fan; 2x lights on/off, up to 2 lights dimming or contant light control; sunblind positioning
• 3x heating/cooling and 3-stage fan; 3x lights on/off, up to 2 lights dimming or contant light control; free inputs and outputs for access via LON
• 2x heating/cooling and 3-stage fan; 4x lights on/off, up to 2 lights dimming or contant light control; free inputs and outputs for access via LON
Network operation yes
Bus system LonWorks(R)
LonMark(R) profile
• profile 8501: SCC - Fan Coil (one instance)
• profile 3040: Lamp Actuator (two instances)
• profile 1060: Occupancy Sensor (one instance)
• Closed-Loop Actuator Object 4: Sunblind Actuator (one instance)
Hardware inputs
• 7 analog inputs for sensors and setpoint adjustment
• 4 digital inputs for push buttons for light, sunblind up/down
Hardware outputs
• 2 analog outputs for actuators and/or lights
• 11 digital outputs (6 triac, 5 relay) for 3-point actuators, lights, sunblinds and fans
applcertmarklonmarkuk0y
Power supplyType
Vac | VA 
24 | 10 W7704D1008  PDF
230 | 20 W7704D1016  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012