VV300 priority valves are a combination between pressure
regulating and pressure limiting valves. They are used to
ensure priority drinking water supply to important systems.
Ancillary systems are then supplied only when there is sufficient surplus drinking water available. In addition downstream installations are protected against excess supply pressures. The compact construction makes them particularly suitable for applications where space is limited, for example in ducts. The application of priority valves prevents pressure damage. The set pressure remains constant even when the inlet pressure fluctuates greatly.
Media
Water
Body material
spherulitic cast iron GGG40
Body finishing
powder coating
Port connection type
flanges
Max. media temperature
80 oC
Static pressure
PN16
Minimum inlet pressure
0,7 bar
Additional description
Opening pressure, pilot valve CX-PS 1 - 12 bar.
Outlet pressure, pilot valve CX-PR 1 - 12 bar.
•
High flow capacity
•
High control accuracy
•
Powder coated inside and outside - Powder used is physiologically and toxicologically safe
•
Integral control circuit and ball valves
Housing with flange, PN 16, ISO 7005, EN 1092-2; PN 25 on request