Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 3-way linear valves, stroke 2,5/6,5mm
  • Valve Small, Conical sealing, 3-way, PN16, DN15/20/25, VSxC-3
  • Valve Small, Flat sealing, 3-way, PN16, DN15/20/25, VSxF-3
  • Valve Small, Conical sealing, 3-way/bypass, PN16, DN15/20/25, VSxC-4
  • Valve Small, Flat sealing, 3-way/bypass, PN16, DN15/20/25, VSxF-4
  • Three-way control valve PN16, threaded connections DN15-50, V5078B
  • Three-way control valve PN16, conical sealing DN15/20, V5823A
  • Three-way/bypass control valve PN16, conical sealing DN15/20, V5823C
  • Three-way control valve PN16, flat sealing DN15/20, V5833A
  • Three-way/bypass control valve PN16, flat sealing DN15/20, V5833C
  • Three-way control valve PN16, flat sealing DN25-40, V5833A

Valve Small, Flat sealing, 3-way/bypass, PN16, DN15/20/25, VSxF-4

vs-4-ge51
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve type 3-way mixing, bypass
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Media temp. 2 ... 120 oC
Static pressure PN16
Port connection type ext. thread flat sealing
Additional description Valves are supplied with adjustment cap.
2,5 mm On/off; adjustment cap for full stroke travel
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Snap-on MTType
mminch kPakPamm   
15G1/21600—2,5on/off—VSOF-415-1.0  PDF
15G1/21600—2,5on/off•VSOF-415-1.0S  PDF
15G1/21,6300—2,5on/off—VSOF-415-1.6  PDF
15G1/21,6300—2,5on/off•VSOF-415-1.6S  PDF
15G1/22,5150—2,5on/off—VSOF-415-2.5  PDF
15G1/22,5150—2,5on/off•VSOF-415-2.5S  PDF
201 1/8 x 142,5200—2,5on/off—VSOF-420-2.5  PDF
201 1/8 x 142,5200—2,5on/off•VSOF-420-2.5S  PDF
201 1/8 x 144100—2,5on/off—VSOF-420-4.0  PDF
201 1/8 x 144100—2,5on/off•VSOF-420-4.0S  PDF
25G1 1/44200—2,5on/off—VSOF-425-4.0P  PDF
25G1 1/45,5200—2,5on/off—VSOF-425-5.5P  PDF
6,5 mm Modulating; adjustment cap opens A-B half stroke until fully open; B-AB is linear and the Kvs is one stage smaller then A-AB
vs-4-ge51
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Snap-on MTType
mminch kPakPamm   
15G1/20,256006006,5mod.equal%—VSMF-415-0.25  PDF
15G1/20,46006006,5mod.equal%—VSMF-415-0.4  PDF
15G1/20,636006006,5mod.equal%—VSMF-415-0.63  PDF
15G1/216006006,5mod.equal%—VSMF-415-1.0  PDF
15G1/21,63003006,5mod.equal%—VSMF-415-1.6  PDF
15G1/22,51001006,5mod.equal%—VSMF-415-2.5  PDF
201 1/8 x 142,51501506,5mod.equal%—VSMF-420-2.5  PDF
201 1/8 x 142,5—2506,5mod.equal%—VSMF-420-2.5E  PDF
201 1/8 x 14450506,5mod.equal%—VSMF-420-4.0  PDF
201 1/8 x 144—2506,5mod.equal%—VSMF-420-4.0E  PDF
25G1 1/46,32502506,5mod.equal%—VSMF-425-6.3P  PDF
25G1 1/482502506,5mod.equal%—VSMF-425-8.0P  PDF
Accessories
DescriptionAdditional Product Type
Soldering fitting for DN15 valve, pipe size 12 mmAC-15FS  PDF
Soldering fitting for DN20 valve, pipe size 15 mmAC-20FS  PDF
External threaded fitting for DN15 valve, pipe size R3/8"AC-15FT  PDF
External threaded fitting for DN20 valve, pipe size R1/2"AC-20FT  PDF
External threaded fitting for DN25 valve, pipe size R1"ACS-25T  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012