A flow rate regulator, also called a flow rate limiting valve, controls to a fixed flow rate, independent of fluctuating operating pressures and take-off flow rates. It prevents, for example, pumps running at too high a performance or regulates the performance of whole installations and systems.
Media
Water
Body material
spherulitic cast iron GGG40
Body finishing
powder coating
Port connection type
flanges
Max. media temperature
80 oC
Static pressure
PN16
Minimum inlet pressure
0,7 bar
Additional description
•
High flow capacity
•
High control accuracy
•
Powder coated inside and outside - Powder used is physiologically and toxicologically safe
•
Integral control circuit and ball valves
Housing with flange, PN 16, ISO 7005, EN 1092-2; PN 25 on request