Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Actuators
  • Rotary valve actuators
  • Compact Line Rotary Valve Actuator
  • Standard Line Rotary Valve Actuator
  • Rotary Valve Actuator
  • Actuator for butterfly valve V5421B1090

Rotary Valve Actuator

vmmge51
Electrical actuator for valve series ZR, DR, DR-G, DRU. Mounting kits available for connection with non-Honeywell valves and air dampers.
For heating systems.
Protection class IP54
Position indication reversable scale plate
Torque 40 Nm
Control input signal 3-pt
Angle of rotation 90 o
Manual operation yes
End switches optional
Position feedback optional
Runtime 1,2 min
Additional description Manual operation by declutch of gear.
Floating control, Fast running
Power supplyType
Vac | VA 
24 | 3,5 VMM40-24F  PDF
230 | 3,5 VMM40F  PDF
Accessories for floating control motors
DescriptionAdditional Product Type
Feedback potentiometer 10 kohm, only for models with this optionVMP10-90  PDF
Auxiliary switch package (max. 2 per motor)VMS2  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012