Filling valve for closed heating systems, VF06
 |
| The VF06 filling valve permits simple and safe filling or refilling of closed heating systems. A pressure reducing valve, a check valve and a shut-off facility are combined into one unit. The pressure gauge connection enables fitting of a pressure gauge (accessory) to provide accurate checking of system pressure after filling. |
For closed heating systems to DIN 4751:
| • |
Onto a heating circuit distributor manifold, |
| • |
in combination with a water supply distributor manifold, |
| • |
on a heating boiler via a fill hose, in the supply to or directly onto a heating boiler, |
| • |
as a filling set for trouble-free and safe initial filling of a system. |
|
|
| Approvals |
DIN/DVGW approved check valve |
| Materials |
Brass housing, plastic spring bonnet and valve cartridge, fibre-reinforced NBR diaphrgm, NBR seals |
| Media |
water |
| Max. media temperature |
70 oC |
| Static pressure |
PN16 |
| Pressure setpoint range |
0,5 ... 3 bar |
| Port connection type |
external threads |
| Description | Additional Product Type |
| Pressure gauge, range 0-4 bar | MF126-A4  | | Hose connector with union nut and gasket | 0903454  | | Connection set with threaded connector | VST06-1/2A  | | Double ring wrench for removal of spring bonnet | ZR06K  |
| Description | Additional Product Type |
| Spring bonnet assembly | 0903445  | | Valve insert assembly | D06FA-1/2  | | Check valve | 2166200  | | Blanking plug with O-ring (pack of 5) | S06K-1/4  |
|