Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Lockshield Valves
  • Thera Design Edition - Lockshield Valve
  • Verafix (V2400) radiator lockshield valve
  • Verafix-E (V2420) radiator lockshield valve
  • Verafix-MES-II (V2410) radiator lockshield valve with measuring support
  • Veramax (V2430, V2440)
  • V94 Series Connection fittings for heat exchangers PN10, flat sealing DN15/20
  • MARS Series Lockshield Valve (V330)
  • VENUS Series Lockshield Valve (V340)

Veramax (V2430, V2440)

v2430ege25
Pre-settable high-flow radiator lockshield valve for the supply or return with shut-off facility. Optional flow direction. Supports draining and filling. O-ring spindle seals.
For water-based heating systems.
Materials Valve housing made of nickel-plated red bronze. Valve insert made of brass with EPDM seals. Cover cap made of brass with PTFE sealing ring. Union-nut and tailpiece made of nickel-plated brass.
Shut-off facility yes
Pre-setting yes
Draining/filling support no
Measuring support no
Place in installation return
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 130 oC
Static pressure PN10
Port connection type internal threads
Additional description Installation in supply also possible, draining/filling function isn't supported!
Veramax with nickel-plated tailpiece
Body patternDN sizeKvs valueConnection diameterType
 mm inch 
compact angle1551/2V2430E0015  PDF
angle1571/2V2440E0015  PDF
angle2073/4V2440E0020  PDF
angle2571V2440E0025  PDF
straight1551/2V2440D0015  PDF
straight2053/4V2440D0020  PDF
straight2551V2440D0025  PDF
Accessories
DescriptionAdditional Product Type
Special Verafix toolVA8300A001  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012