Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Valves for Compact Radiators
  • Therafix Design - H-Block with TRV Insert
  • Valve Inserts (V200N, V200S)
  • Therafix (V2464, V2474) connection block with integrated TRV for compact and six-point radiators
  • Verafix-VK (V2461, V2471) connection block for compact and six-point radiators
  • Verafix-VKE (V2476) connection block for compact and six-point radiators
  • Verafix-EK (V2465, V2466) radiator lockshield valves with special connections for compact and six-point radiators
  • Verafix-EK-MES (V2467) set of radiator lockshield valves with pre-setting and measuring support for compact radiators
  • Verafix-VKE H-Block for Compact and 6-point Radiators (V2495)
  • Verafix-VKE H-Block for Compact (V2496)

Verafix-VKE (V2476) connection block for compact and six-point radiators

v2471ge25
Pre-settable H-block for compact and six-point radiators. With shut-off facility. Suitable for radiators with 3/4" external or 1/2" internal thread connections.
For water-based heating systems.
Materials Valve housing made of matt nickel-plated hot-forged brass, valve insert made of brass with EPDM or NBR O-ring sealings and brass union connections.
Shut-off facility yes
Pre-setting yes
Draining/filling support no
Measuring support no
Place in installation supply and return
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 110 oC
Static pressure PN10
Supply/return port distance 50 mm
DN size 15 mm
Kvs value 1,5
Connection diameter 3/4 inch
Port connection type external threads
Additional description Suitable connections see 'Connections for Radiator Valves'.
Body patternHeat exchanger connectionType
 inch 
angleG3/4AV2476EX020  PDF
angleG1/2V2476EY015  PDF
straightG3/4AV2476DX020  PDF
straightG1/2V2476DY015  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012