Verafix-MES-II (V2410) radiator lockshield valve with measuring support
 |
| Radiator lockshield valve for the return with two fixed kvs-values for flow measurement. With shut-off facility. Optional flow direction. Supports draining, filling and flow measurement during operation of system. O-ring spindle seals.
kvs-values:
Measuring range I = 0,2 for all valves
Measuring range II see below tables |
| For water-based heating systems. |
|
| Materials |
Valve housing made of nickel-plated red bronze. Valve insert made of brass with EPDM seals. Tailpiece, protection cap and union-nut made of nickel-plated brass |
| Shut-off facility |
yes |
| Pre-setting |
no |
| Draining/filling support |
yes |
| Measuring support |
yes |
| Place in installation |
return |
| Medium type |
water or water-glycol mixture according to VDI 2035 |
| Media temp. |
2 ... 130 oC |
| Static pressure |
PN10 |
| Port connection type |
internal threads |
| Additional description |
Installation in supply also possible, draining/filling function isn't supported!
Suitable connections see 'Connections for Radiators Valves'. |
| Body pattern | DN size | Kvs value | Connection diameter | Type |
| | mm | | inch | |
| angle to DIN | 10 | 1 | 3/8 | V2410E0010  | | angle to DIN | 15 | 1 | 1/2 | V2410E0015  | | angle to DIN | 20 | 1 | 3/4 | V2410E0020  | | straight to DIN | 10 | 0,8 | 3/8 | V2410D0010  | | straight to DIN | 15 | 0,9 | 1/2 | V2410D0015  | | straight to DIN | 20 | 1 | 3/4 | V2410D0020  |
| Description | Additional Product Type |
| Draining adapter for all sizes | VA3300A001  | | Measuring adapter for all sizes | VA3301A001  | | Special Verafix tool | VA8300A001  | | Orifice-type flow meter in case with accessories | VM200A1001  | | BasicMES handheld measuring computer in case with accessories | VM241A1002  |
| Description | Additional Product Type |
| Nickel-plated cover cap for all sizes | VS3301B001  | | Sealing ring for protection cap | VS3302A001  | | Exchange valve insert | VS1300VM01  | | Pressure cap, for valves DN10 | VA2202A010  | | Pressure cap, for valves DN15 | VA2202A015  | | Pressure cap, for valves DN20 | VA2202A020  | | Sealing ring for pressure cap, for valves DN10 | VA5090A010  | | Sealing ring for pressure cap, for valves DN15 | VA5090A015  | | Sealing ring for pressure cap, for valves DN20 | VA5090A020  |
|