Verafix-EK-MES (V2467) set of radiator lockshield valves with pre-setting and measuring support for compact radiators
Measuring set for compact and six-point radiators, consisting of two radiator lockshield valves. Pre-settable, with shut-off facility and draining support. Suitable for radiators with 3/4" external or 1/2" internal thread connections.
For water-based heating systems.
Materials
Valve housing made of matt nickel-plated red bronze, valve insert made of brass with EPDM or NBR O-ring sealings and brass union connections.
Shut-off facility
yes
Pre-setting
yes
Draining/filling support
yes
Measuring support
yes
Place in installation
supply and return
Medium type
water or water-glycol mixture according to VDI 2035
Media temp.
2 ... 130 oC
Static pressure
PN10
DN size
15 mm
Connection diameter
3/4 inch
Port connection type
external threads
Body pattern
Heat exchanger connection
Type
inch
angle
G3/4A
V2467EX015
angle
G1/2
V2467EY015
straight
G3/4A
V2467DX015
straight
G1/2
V2467DY015
Accessories
Description
Additional Product Type
Draining adapter
VA3300A001
Measuring adapter
VA3301A001
Special Verafix tool
VA8300A001
Orifice-type flow meter in case with accessories
VM200A1001
BasicMES handheld measuring computer in case with accessories
VM241A1002
Service parts
Description
Additional Product Type
Nickel-plated protection cap for pre-setting valve