Softening unit for heating systems, VE300
 |
| The softening unit of the Honeywell VE300 facilitates the softening of heating water. Limescale and thereby caused damages and malfunction in hot water heating system are avoided efficiently. |
According to DIN EN 1717 the refilling combination NK300 have to be fitted on the inlet to protect the portable water supply.
| • |
Intergrated water meter simplify the determination of cartridge exchang |
| • |
Easy installation and exchange of cartridge without tools |
| • |
Constant connection with the drinking water supply in accordance with EN1717 by hose line or piping is possible in case of using a NK300 |
|
|
| Materials |
Dezincification-resistant brass housing; discharge valve, cartridge insert, valve insert, mechanical components of the blending unit and spring bonnet made of high-quality plastic; fibre-reinforced NBR diaphragm; seals in NBR and EPDM; spring steel adjustment spring; stainless steel fine filter mesh; polypropylene cartridge |
| Media |
water |
| Max. media temperature |
30 oC |
| Kvs value |
0,45 |
| Additional description |
Suitable for heating systems with the following materials: steel, copper, copper alloys and plastics.
Treated water has modified corrosive chemical parameters. Conditioning by means of inhibitors is to be provided for separately. |
| Type |
VE300-1/2A  |
| Description | Additional Product Type |
| Shutoff valve
Connection size 1/2" | 2192900  | | Soldered connection set | _VST06-B | | 0,75l cartridge with ionic exchange resin | P300-S  | | 3.5l cartridge with ionic exchange resin | P300-L  | | Adapter to fit the softening unit to a 3/4" male connection | AD300  | | Noise protected pressure reducing valve with setting scale. | _D06F  | | Backflow Preventer to protect drinking water systems against back pressure, backflow and withdrawal. Protection against fluids up to and including fluid category 4 acc. to DIN EN1717. | _BA295  | | Refilling combination
Liquid catagory 4, with pressure gauge, shutoff valve and isolating shell | NK300-1/2A  |
| Description | Additional Product Type |
| Water flow meter | WZ300  | | Air bleed valve | 2421100  |
|