Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Hydronic systems
  • Zone Valves
  • V4043C Motorized Zone Valves
  • V4044C, V4044F Motorized Zone Valves
  • VC Series Motorized Zone Valves - Actuators
  • VC Series Motorized Zone Valves - Valve Bodies

VC Series Motorized Zone Valves - Valve Bodies

vczge25
Balanced motorized 2-port or 3-port hydronic valves
• Suitable actuators are listed in product group 'VC Series Motorized Zone Valves - Actuators'
Honeywell VC Series balanced 2-position hydronic valves are used in domestic and small commercial heating and cooling applications to control the flow of hot and/or cold water. They consist of an actuator, valve and a cartridge assembly
Materials Valve housing made of red bronze, cartridge made of plastic with stainless steel spindle
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 1 ... 95 oC
Max. operating pressure 20 bar
Max. differential pressure for close-off 4 bar
VC Zone Valve (2-port)
Valve typePort connection typePort diameterKvs valueType
  inch  
2-wayinternal threads16VCZAP1000  PDF
2-wayexternal threads16VCZAQ1000  PDF
VC Diverting Valve (3-port)
Valve typePort connection typePort diameterKvs valueType
  inch  
3-way divertingexternal threads3/46,9VCZMG6000  PDF
3-way divertinginternal threads3/47VCZMH6000  PDF
3-way divertinginternal threads17,7VCZMP6000  PDF
3-way divertingexternal threads17,7VCZMQ6000  PDF
Service Parts
DescriptionAdditional Product Type
VC Series replacement cartridge for 2-port zone valves, on/offVCZZ1000  PDF
VC Series replacement cartridge for 3-port diverting valves, on/offVCZZ6000  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012