Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Hydronic systems
  • Zone Valves
  • V4043C Motorized Zone Valves
  • V4044C, V4044F Motorized Zone Valves
  • VC Series Motorized Zone Valves - Actuators
  • VC Series Motorized Zone Valves - Valve Bodies

VC Series Motorized Zone Valves - Actuators

vc6930zz00ge25
Balanced motorized 2-port or 3-port hydronic valves
• Suitable valve bodies are listed in product group 'VC Series Motorized Zone Valves - Valve Bodies'
Honeywell VC Series balanced 2-position hydronic valves are used in domestic and small commercial heating and cooling applications to control the flow of hot and/or cold water. They consist of an actuator, valve and a cartridge assembly
Materials Actuator cover and base made of plastic
Ambient temperature ... 65 oC
Type of terminals Molex(TM) socket
VC Actuator
Power supplyInput signalType
24V, 50-60HzSPDTVC2010ZZ00  PDF
230V, 50-60HzSPSTVC4012ZZ00  PDF
230V, 50-60HzSPDTVC6012ZZ00  PDF
24V, 50-60HzSPSTVC8010ZZ00  PDF
Accessories
DescriptionAdditional Product Type
VC Series 3-wire cable with Molex(TM) plug40007035-005  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012