Honeywell.com
HOME
ABOUT US
PRODUCTS
OEM-SOLUTIONS
Combustion Solution
HVAC Solutions
CONTACT US
Catalogue Start
Product Search
Sitemap
Type
TXT
Help
Home Comfort Products
Radiator Valves and Thermostats
Lockshield Valves
Thera Design Edition - Lockshield Valve
Verafix (V2400) radiator lockshield valve
Verafix-E (V2420) radiator lockshield valve
Verafix-MES-II (V2410) radiator lockshield valve with measuring support
Veramax (V2430, V2440)
V94 Series Connection fittings for heat exchangers PN10, flat sealing DN15/20
MARS Series Lockshield Valve (V330)
VENUS Series Lockshield Valve (V340)
V94 Series Connection fittings for heat exchangers PN10, flat sealing DN15/20
Lockshield valves PN10, flat sealing. With shutoff and pre-setting function. V9400 types also support draining over the valve (with accessory).
For use in supply or return of heat exchangers in hydronic cooling and heating systems.
Materials
body red bronze, insert brass
Medium type
water or water-glycol mixture according to VDI 2035
Media temp.
2 ... 130
o
C
Static pressure
PN10
Port connection type
ext. thread flat sealing
Pre-settable
yes
Additional description
Suitable connections see 'Connections for Cooling Valves'.
Body pattern
DN size
Connection diameter
Kvs value
Type
mm
inch
angle
15
G 3/4
1,7
V9400EX015
angle
20
G 1
1,7
V9400EX020
straight
15
G 3/4
1,45
V9400DX015
straight
20
G 1
1,5
V9400DX020
angle
15
G 3/4
4
V9441EX015
straight
15
G 3/4
2,2
V9441DX015
straight
20
G 1
5
V9440DX020
Accessories
Description
Additional Product Type
Draining adapter for V9400 type
VA3300A001
Special tool for V9400 type
VA8300A001