Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 3-way linear valves, stroke 2,5/6,5mm
  • Valve Small, Conical sealing, 3-way, PN16, DN15/20/25, VSxC-3
  • Valve Small, Flat sealing, 3-way, PN16, DN15/20/25, VSxF-3
  • Valve Small, Conical sealing, 3-way/bypass, PN16, DN15/20/25, VSxC-4
  • Valve Small, Flat sealing, 3-way/bypass, PN16, DN15/20/25, VSxF-4
  • Three-way control valve PN16, threaded connections DN15-50, V5078B
  • Three-way control valve PN16, conical sealing DN15/20, V5823A
  • Three-way/bypass control valve PN16, conical sealing DN15/20, V5823C
  • Three-way control valve PN16, flat sealing DN15/20, V5833A
  • Three-way/bypass control valve PN16, flat sealing DN15/20, V5833C
  • Three-way control valve PN16, flat sealing DN25-40, V5833A

Three-way/bypass control valve PN16, flat sealing DN15/20, V5833C

v5833c-ge51
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5833C
Valve type 3-way mixing, bypass
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Media temp. 2 ... 120 oC
Static pressure PN16
Port connection type ext. thread flat sealing
Additional description Valves are supplied with adjustment cap (not for on/off types). The valve capacity for linear ports is one stage smaller than for equal percentage ports.
2,5 mm
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Type
mminch kPakPamm  
15G1/21,6150—2,5on/offV5833C4003  PDF
20G3/42,550—2,5on/offV5833C4011  PDF
6,5 mm
v5833c-ge51
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Type
mminch kPakPamm  
15G1/20,255008006,5mod.equal%V5833C1066  PDF
15G1/20,45008006,5mod.equal%V5833C1009  PDF
15G1/20,635008006,5mod.equal%V5833C1017  PDF
15G1/211502506,5mod.equal%V5833C1025  PDF
15G1/21,61502506,5mod.equal%V5833C1033  PDF
20G3/42,5—2406,5mod.equal%V5833C1140  PDF
20G3/42,5501006,5mod.equal%V5833C1041  PDF
20G3/44—2406,5mod.equal%V5833C1152  PDF
20G3/44501006,5mod.equal%V5833C1058  PDF
Accessories
DescriptionAdditional Product Type
Soldering fitting for DN15 valve, pipe size 12 mmAC-15FS  PDF
Soldering fitting for DN20 valve, pipe size 15 mmAC-20FS  PDF
External threaded fitting for DN15 valve, pipe size 3/8"AC-15FT  PDF
External threaded fitting for DN20 valve, pipe size 1/2"AC-20FT  PDF
Service tool to clean/replace insertsWV108  PDF
Brush for WV108WV108B  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012