Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 3-way linear valves, stroke 2,5/6,5mm
  • Valve Small, Conical sealing, 3-way, PN16, DN15/20/25, VSxC-3
  • Valve Small, Flat sealing, 3-way, PN16, DN15/20/25, VSxF-3
  • Valve Small, Conical sealing, 3-way/bypass, PN16, DN15/20/25, VSxC-4
  • Valve Small, Flat sealing, 3-way/bypass, PN16, DN15/20/25, VSxF-4
  • Three-way control valve PN16, threaded connections DN15-50, V5078B
  • Three-way control valve PN16, conical sealing DN15/20, V5823A
  • Three-way/bypass control valve PN16, conical sealing DN15/20, V5823C
  • Three-way control valve PN16, flat sealing DN15/20, V5833A
  • Three-way/bypass control valve PN16, flat sealing DN15/20, V5833C
  • Three-way control valve PN16, flat sealing DN25-40, V5833A

Three-way control valve PN16, flat sealing DN25-40, V5833A

v5833age51
Pressure balanced control valve.
For fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5833A2
Valve type 3-way mixing, press. bal.
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Stroke 6,5 mm
Media temp. 2 ... 130 oC
Static pressure PN16
Port connection type ext. thread flat sealing
Flow char. linear
Additional description Valves are supplied with adjustment cap.
6,5 mm
DN sizeConnection diameterKvs valueClose off pressure with 300N motorClose off pressure with 400N motorType
mminch kPakPa 
25G1 1/2416001600V5833A2076  PDF
25G1 1/26,316001600V5833A2084  PDF
25G1 1/21016001600V5833A2092  PDF
32G21612001200V5833A2100  PDF
40G2 1/42512001200V5833A2118  PDF
Accessories
DescriptionAdditional Product Type
External threaded fitting for DN25 valve, pipe size R1"AC-25T  PDF
External threaded fitting for DN32 valve, pipe size R11/4"AC-32T  PDF
External threaded fitting for DN40 valve, pipe size R11/2"AC-40T  PDF
Internal threaded fitting for DN25 valve, pipe size Rp1"AC-25TF  PDF
Internal threaded fitting for DN32 valve, pipe size Rp11/4"AC-32TF  PDF
Internal threaded fitting for DN40 valve, pipe size Rp11/2"AC-40TF  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012