Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 3-way linear valves, stroke 2,5/6,5mm
  • Valve Small, Conical sealing, 3-way, PN16, DN15/20/25, VSxC-3
  • Valve Small, Flat sealing, 3-way, PN16, DN15/20/25, VSxF-3
  • Valve Small, Conical sealing, 3-way/bypass, PN16, DN15/20/25, VSxC-4
  • Valve Small, Flat sealing, 3-way/bypass, PN16, DN15/20/25, VSxF-4
  • Three-way control valve PN16, threaded connections DN15-50, V5078B
  • Three-way control valve PN16, conical sealing DN15/20, V5823A
  • Three-way/bypass control valve PN16, conical sealing DN15/20, V5823C
  • Three-way control valve PN16, flat sealing DN15/20, V5833A
  • Three-way/bypass control valve PN16, flat sealing DN15/20, V5833C
  • Three-way control valve PN16, flat sealing DN25-40, V5833A

Three-way control valve PN16, flat sealing DN15/20, V5833A

v5833a-ge51
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5833A
Valve type 3-way mixing
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Media temp. 2 ... 120 oC
Static pressure PN16
Port connection type ext. thread flat sealing
Additional description Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller.
2,5 mm
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Type
mminch kPakPamm  
15G1/21,6150—2,5on/offV5833A4007  PDF
20G3/42,550—2,5on/offV5833A4015  PDF
6,5 mm
v5833a-ge51
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Type
mminch kPakPamm  
15G1/20,255008006,5mod.equal%V5833A1003  PDF
15G1/20,45008006,5mod.equal%V5833A1011  PDF
15G1/20,635008006,5mod.equal%V5833A1029  PDF
15G1/211502506,5mod.equal%V5833A1037  PDF
15G1/21,61502506,5mod.equal%V5833A1045  PDF
20G3/42,5—2406,5mod.equal%V5833A3009  PDF
20G3/42,5501006,5mod.equal%V5833A1052  PDF
20G3/44—2406,5mod.equal%V5833A3017  PDF
20G3/44501006,5mod.equal%V5833A1060  PDF
Accessories
DescriptionAdditional Product Type
Soldering fitting for DN15 valve, pipe size 12 mmAC-15FS  PDF
Soldering fitting for DN20 valve, pipe size 15 mmAC-20FS  PDF
External threaded fitting for DN15 valve, pipe size 3/8"AC-15FT  PDF
External threaded fitting for DN20 valve, pipe size 1/2"AC-20FT  PDF
Service tool to clean/replace insertsWV108  PDF
Brush for WV108WV108B  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012