Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 2-way linear valves, stroke 2,5/6,5mm
  • Valve Small, Conical sealing, 2-way, PN16, DN15/20/25, VSxC-2
  • Valve Small, Flat sealing, 2-way, PN16, DN15/20/25, VSxF-2
  • Two-way control valve PN16, conical sealing DN15/20, V5822A
  • Two-way control valve PN16, flat sealing DN15/20, V5832A
  • Two-way control valve PN16, flat sealing DN25-40, V5832B
  • Compact 2-way control valve PN25, pressure balanced, DN15/32,V5825B

Two-way control valve PN16, flat sealing DN25-40, V5832B

v5832bge23
Pressure balanced control valve.
For fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5832B2
Valve type 2-way press. bal.
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Stroke 6,5 mm
Media temp. 2 ... 130 oC
Static pressure PN16
Port connection type ext. thread flat sealing
Flow char. linear
Additional description Valves are supplied with adjustment cap.
6,5 mm
DN sizeConnection diameterKvs valueClose off pressure with 300N motorClose off pressure with 400N motorType
mminch kPakPa 
25G1 1/2416001600V5832B2075  PDF
25G1 1/26,316001600V5832B2083  PDF
25G1 1/21016001600V5832B2091  PDF
32G21612001200V5832B2109  PDF
40G2 1/42510001000V5832B2117  PDF
Accessories
DescriptionAdditional Product Type
External threaded fitting for DN25 valve, pipe size R1"AC-25T  PDF
External threaded fitting for DN32 valve, pipe size R11/4"AC-32T  PDF
External threaded fitting for DN40 valve, pipe size R11/2"AC-40T  PDF
Internal threaded fitting for DN25 valve, pipe size Rp1"AC-25TF  PDF
Internal threaded fitting for DN32 valve, pipe size Rp11/4"AC-32TF  PDF
Internal threaded fitting for DN40 valve, pipe size Rp11/2"AC-40TF  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012