Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 2-way linear valves, stroke 2,5/6,5mm
  • Valve Small, Conical sealing, 2-way, PN16, DN15/20/25, VSxC-2
  • Valve Small, Flat sealing, 2-way, PN16, DN15/20/25, VSxF-2
  • Two-way control valve PN16, conical sealing DN15/20, V5822A
  • Two-way control valve PN16, flat sealing DN15/20, V5832A
  • Two-way control valve PN16, flat sealing DN25-40, V5832B
  • Compact 2-way control valve PN25, pressure balanced, DN15/32,V5825B

Compact 2-way control valve PN25, pressure balanced, DN15/32,V5825B

v5825bge51
Compact district heating valve, with wide application range.
For domestic hot water and district heating; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5825B
Valve type 2-way press. bal.
Medium type water/steam
Materials body red bronze (DIN1705), trim stainless steel
Action to open stem down
Close off pressure with 300N motor 1600 kPa
Close off pressure with 400N motor 2500 kPa
Stroke 6,5 mm
Media temp. 2 ... 130 oC
Static pressure PN25
Port connection type ext. thread flat sealing
Flow char. mod.equal%
Additional description Approved according DIN EN 14597 in combination with ML7435E/ML6435B.
applcertmarkdinge23
6,5 mm
DN sizeConnection diameterKvs valueType
mminch  
15G3/40,25V5825B1001  PDF
15G3/40,4V5825B1019  PDF
15G3/40,63V5825B1027  PDF
15G3/41V5825B1035  PDF
15G3/41,6V5825B1043  PDF
20G12,5V5825B1050  PDF
20G14V5825B1068  PDF
25G1 1/46,3V5825B1076  PDF
32G1 1/210V5825B1084  PDF
Accessories
DescriptionAdditional Product Type
External threaded fitting for DN15 valve, pipe size R1/2"ACS-15T  PDF
External threaded fitting for DN20 valve, pipe size R3/4"ACS-20T  PDF
External threaded fitting for DN25 valve, pipe size R1"ACS-25T  PDF
External threaded fitting for DN32 valve, pipe size R1 1/4"ACS-32T  PDF
Welding fitting for DN15 valve, pipe size 1/2"ACS-15W  PDF
Welding fitting for DN20 valve, pipe size 3/4"ACS-20W  PDF
Welding fitting for DN25 valve, pipe size 1"ACS-25W  PDF
Welding fitting for DN32 valve, pipe size 1 1/4"ACS-32W  PDF
Adapter kits for in case V5872B models must be replaced with V5825B models
DescriptionAdditional Product Type
For all DN15 V5872B to DN15 V5825BAK15-15  PDF
For V5872B1052 to V5825B1050AK20-15  PDF
For V5872B1060 to V5825B1068AK20-25  PDF
For V5872B1078 to V5825B1076AK25-25  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012