Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 3-way linear valves, stroke 2,5/6,5mm
  • Valve Small, Conical sealing, 3-way, PN16, DN15/20/25, VSxC-3
  • Valve Small, Flat sealing, 3-way, PN16, DN15/20/25, VSxF-3
  • Valve Small, Conical sealing, 3-way/bypass, PN16, DN15/20/25, VSxC-4
  • Valve Small, Flat sealing, 3-way/bypass, PN16, DN15/20/25, VSxF-4
  • Three-way control valve PN16, threaded connections DN15-50, V5078B
  • Three-way control valve PN16, conical sealing DN15/20, V5823A
  • Three-way/bypass control valve PN16, conical sealing DN15/20, V5823C
  • Three-way control valve PN16, flat sealing DN15/20, V5833A
  • Three-way/bypass control valve PN16, flat sealing DN15/20, V5833C
  • Three-way control valve PN16, flat sealing DN25-40, V5833A

Three-way/bypass control valve PN16, conical sealing DN15/20, V5823C

v5823cge23
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5823C
Valve type 3-way mixing, bypass
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Media temp. 2 ... 120 oC
Static pressure PN16
Port connection type ext. thread con. sealing
Additional description Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller.
2,5 mm
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Type
mminch kPakPamm  
15G1/21,6150—2,5on/offV5823C4005  PDF
201 1/8" x 142,550—2,5on/offV5823C4013  PDF
6,5 mm
v5823cge23
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Type
mminch kPakPamm  
15G1/20,255008006,5mod.equal%V5823C2009  PDF
15G1/20,45008006,5mod.equal%V5823C2017  PDF
15G1/20,635008006,5mod.equal%V5823C2025  PDF
15G1/211502506,5mod.equal%V5823C2033  PDF
15G1/21,61502506,5mod.equal%V5823C2041  PDF
201 1/8" x 142,5—2406,5mod.equal%V5823C2157  PDF
201 1/8" x 142,5501006,5mod.equal%V5823C2058  PDF
201 1/8" x 144—2406,5mod.equal%V5823C2165  PDF
201 1/8" x 144501006,5mod.equal%V5823C2066  PDF
Accessories
DescriptionAdditional Product Type
Compression fitting for DN15 valve, pipe size 15 mmACN-15C  PDF
Compression fitting for DN20 valve, pipe size 22 mmACN-20C  PDF
Soldering fitting for DN15 valve, pipe size 12 mmACN-15S  PDF
Soldering fitting for DN20 valve, pipe size 15 mmACN-20S  PDF
External threaded fitting for DN15 valve, pipe size 3/8"ACN-15T  PDF
External threaded fitting for DN20 valve, pipe size 1/2"ACN-20T  PDF
Service tool to clean/replace insertsWV108  PDF
Brush for WV108WV108B  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012