Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 2-way linear valves, stroke 2,5/6,5mm
  • Valve Small, Conical sealing, 2-way, PN16, DN15/20/25, VSxC-2
  • Valve Small, Flat sealing, 2-way, PN16, DN15/20/25, VSxF-2
  • Two-way control valve PN16, conical sealing DN15/20, V5822A
  • Two-way control valve PN16, flat sealing DN15/20, V5832A
  • Two-way control valve PN16, flat sealing DN25-40, V5832B
  • Compact 2-way control valve PN25, pressure balanced, DN15/32,V5825B

Two-way control valve PN16, conical sealing DN15/20, V5822A

v5822age23
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5822A
Valve type 2-way
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem up
Media temp. 2 ... 120 oC
Static pressure PN16
Port connection type ext. thread con. sealing
Additional description Valves are supplied with adjustment cap (not for on/off types).
2,5 mm
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Type
mminch kPakPamm  
15G1/21,6180—2,5on/offV5822A4000  PDF
201 1/8" x 142,550—2,5on/offV5822A4018  PDF
6,5 mm
v5822age23
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Type
mminch kPakPamm  
15G1/20,1660016006,5mod.equal%V5822A1006  PDF
15G1/20,2560016006,5mod.equal%V5822A1014  PDF
15G1/20,460016006,5mod.equal%V5822A1022  PDF
15G1/20,6360016006,5mod.equal%V5822A1030  PDF
15G1/2118012006,5mod.equal%V5822A1048  PDF
15G1/21,618012006,5mod.equal%V5822A1055  PDF
201 1/8" x 142,5504006,5mod.equal%V5822A1063  PDF
201 1/8" x 144504006,5mod.equal%V5822A1071  PDF
Accessories
DescriptionAdditional Product Type
Compression fitting for DN15 valve, pipe size 15 mmACN-15C  PDF
Compression fitting for DN20 valve, pipe size 22 mmACN-20C  PDF
Soldering fitting for DN15 valve, pipe size 12 mmACN-15S  PDF
Soldering fitting for DN20 valve, pipe size 15 mmACN-20S  PDF
External threaded fitting for DN15 valve, pipe size 3/8"ACN-15T  PDF
External threaded fitting for DN20 valve, pipe size 1/2"ACN-20T  PDF
Service tool to clean/replace insertsWV108  PDF
Brush for WV108WV108B  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012