Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 3-way linear valves, stroke 20/38mm
  • Three-way control valve PN16, flat sealing DN15-50, V5013E
  • Three-way control valve PN16, threaded connections DN15-50, V5013R
  • Three-way control valve PN6, flanged connections DN15-150, V5329C/V5015A
  • Three-way control valve PN16, flanged connections DN 15-150, V5329A/V5050A,B
  • Three-way control valve PN25/40, flanged connections DN15-100, V5050A,B

Three-way control valve PN6, flanged connections DN15-150, V5329C/V5015A

v5329cge23
For heating and air conditioning in closed circuit systems; hot/cold water quality VDI2035, greenhouses.
Valve series V5329C/V5015
Valve type 3-way mixing
Medium type water
Materials body cast iron GG25, trim stainless steel
Action to open stem down
Static pressure PN6
Port connection type flanges ISO7005
Flow char. mod.equal%
20 mm
DN sizeKvs valueClose off pressure with 600N motorClose off pressure with 1800N motorStrokeMedia temp.Type
mm kPakPammoC 
152,5600—202 ... 170V5329C1000  PDF
154600—202 ... 170V5329C1018  PDF
206,3600—202 ... 170V5329C1026  PDF
2510600—202 ... 170V5329C1034  PDF
3216600—202 ... 170V5329C1042  PDF
4025480600202 ... 170V5329C1059  PDF
5040260600202 ... 170V5329C1067  PDF
6563160600202 ... 170V5329C1075  PDF
80100100400202 ... 170V5329C1083  PDF
38 mm
DN sizeKvs valueClose off pressure with 600N motorClose off pressure with 1800N motorStrokeMedia temp.Type
mm kPakPammoC 
100140—150382 ... 120V5015A1151  PDF
125220—120382 ... 120V5015A1169  PDF
150310—80382 ... 120V5015A1177  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012