Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 3-way linear valves, stroke 20/38mm
  • Three-way control valve PN16, flat sealing DN15-50, V5013E
  • Three-way control valve PN16, threaded connections DN15-50, V5013R
  • Three-way control valve PN6, flanged connections DN15-150, V5329C/V5015A
  • Three-way control valve PN16, flanged connections DN 15-150, V5329A/V5050A,B
  • Three-way control valve PN25/40, flanged connections DN15-100, V5050A,B

Three-way control valve PN16, flanged connections DN 15-150, V5329A/V5050A,B

v5329a-ge51
For heating and air conditioning in closed circuit systems; hot/cold water quality VDI2035, greenhouses.
Valve series V5329A/V5050
Medium type water
Materials body cast iron GG25, trim stainless steel
Action to open stem down
Static pressure PN16
Port connection type flanges ISO7005
20 mm
Valve typeDN sizeKvs valueClose off pressure with 600N motorClose off pressure with 1800N motorStrokeMedia temp.Flow char.Type
 mm kPakPammoC  
3-way mixing152,51000—202 ... 170mod.equal%V5329A1004  PDF
3-way mixing1541000—202 ... 170mod.equal%V5329A1012  PDF
3-way mixing206,31000—202 ... 170mod.equal%V5329A1020  PDF
3-way mixing25101000—202 ... 170mod.equal%V5329A1038  PDF
3-way mixing32167901000202 ... 170mod.equal%V5329A1046  PDF
3-way mixing40254801000202 ... 170mod.equal%V5329A1053  PDF
3-way mixing50402601000202 ... 170mod.equal%V5329A1061  PDF
3-way mixing6563160650202 ... 170mod.equal%V5329A1079  PDF
3-way mixing80100100400202 ... 170mod.equal%V5329A1087  PDF
38 mm, mixing
Valve typeDN sizeKvs valueClose off pressure with 600N motorClose off pressure with 1800N motorStrokeMedia temp.Flow char.Type
 mm kPakPammoC  
3-way mixing100160—230382 ... 220linearV5050A1090  PDF
3-way mixing125250—90382 ... 220linearV5050A1108  PDF
3-way mixing150360—90382 ... 220linearV5050A1116  PDF
38 mm, diverting, action to open AB-A: stem up
Valve typeDN sizeKvs valueClose off pressure with 600N motorClose off pressure with 1800N motorStrokeMedia temp.Flow char.Type
 mm kPakPammoC  
3-way diverting100160—230382 ... 220linearV5050B1064  PDF
3-way diverting125250—90382 ... 220linearV5050B1072  PDF
3-way diverting150360—90382 ... 220linearV5050B1080  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012