Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 3-way linear valves, stroke 2,5/6,5mm
  • Valve Small, Conical sealing, 3-way, PN16, DN15/20/25, VSxC-3
  • Valve Small, Flat sealing, 3-way, PN16, DN15/20/25, VSxF-3
  • Valve Small, Conical sealing, 3-way/bypass, PN16, DN15/20/25, VSxC-4
  • Valve Small, Flat sealing, 3-way/bypass, PN16, DN15/20/25, VSxF-4
  • Three-way control valve PN16, threaded connections DN15-50, V5078B
  • Three-way control valve PN16, conical sealing DN15/20, V5823A
  • Three-way/bypass control valve PN16, conical sealing DN15/20, V5823C
  • Three-way control valve PN16, flat sealing DN15/20, V5833A
  • Three-way/bypass control valve PN16, flat sealing DN15/20, V5833C
  • Three-way control valve PN16, flat sealing DN25-40, V5833A

Three-way control valve PN16, threaded connections DN15-50, V5078B

v5078bge23
For under floor heating, heating and air conditioning; cold/hot water.
Valve series V5078B
Valve type 3-way mixing
Medium type water
Materials body red brass RG5, trim stainless steel
Action to open stem down
Close off pressure with 180N motor 1000 kPa
Stroke 6,5 mm
Media temp. 2 ... 120 oC
Static pressure PN16
Port connection type internal threads ISO228
Flow char. mod.equal%
Additional description Adaper ring 0903403 must be used for mechanical interface; and must be ordered seperately.
6,5 mm
DN sizeConnection diameterKvs valueType
mminch  
151/22,5V5078B1005  PDF
203/43,3V5078B1013  PDF
2515V5078B1021  PDF
321 1/45V5078B1039  PDF
401 1/211V5078B1047  PDF
50213V5078B1054  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012