Honeywell.com
HOME
ABOUT US
PRODUCTS
OEM-SOLUTIONS
Combustion Solution
HVAC Solutions
CONTACT US
Catalogue Start
Product Search
Sitemap
Type
TXT
Help
Building Control Products
Valves linear
3-way linear valves, stroke 20/38mm
Three-way control valve PN16, flat sealing DN15-50, V5013E
Three-way control valve PN16, threaded connections DN15-50, V5013R
Three-way control valve PN6, flanged connections DN15-150, V5329C/V5015A
Three-way control valve PN16, flanged connections DN 15-150, V5329A/V5050A,B
Three-way control valve PN25/40, flanged connections DN15-100, V5050A,B
Three-way control valve PN25/40, flanged connections DN15-100, V5050A,B
For closed circuit heating systems, hot water quality VDI2035.
Valve series
V5050
Medium type
water
Materials
body cast steel GS-C25, trim stainless steel
Action to open
stem down
Media temp.
2 ... 220
o
C
Static pressure
PN25/40
Port connection type
flanges ISO7005
Flow char.
linear
20 mm
Valve type
DN size
Kvs value
Close off pressure with 600N motor
Close off pressure with 1800N motor
Stroke
Type
mm
kPa
kPa
mm
3-way mixing
15
2,5
1000
2500
20
V5050A1124
3-way mixing
15
4
1000
2500
20
V5050A1132
3-way mixing
20
6,3
1000
2500
20
V5050A1140
3-way mixing
25
10
1000
2500
20
V5050A1157
3-way mixing
32
16
600
2000
20
V5050A1165
3-way mixing
40
25
350
1300
20
V5050A1173
3-way mixing
50
40
200
750
20
V5050A1181
3-way mixing
65
63
120
500
20
V5050A1199
3-way mixing
80
100
50
230
20
V5050A1207
38 mm, mixing
Valve type
DN size
Kvs value
Close off pressure with 600N motor
Close off pressure with 1800N motor
Stroke
Type
mm
kPa
kPa
mm
3-way mixing
100
160
—
230
38
V5050A1215
38 mm, diverting, action to open AB-A: stem up
Valve type
DN size
Kvs value
Close off pressure with 600N motor
Close off pressure with 1800N motor
Stroke
Type
mm
kPa
kPa
mm
3-way diverting
100
160
—
230
38
V5050B1155