Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 3-way linear valves, stroke 20/38mm
  • Three-way control valve PN16, flat sealing DN15-50, V5013E
  • Three-way control valve PN16, threaded connections DN15-50, V5013R
  • Three-way control valve PN6, flanged connections DN15-150, V5329C/V5015A
  • Three-way control valve PN16, flanged connections DN 15-150, V5329A/V5050A,B
  • Three-way control valve PN25/40, flanged connections DN15-100, V5050A,B

Three-way control valve PN16, threaded connections DN15-50, V5013R

v5013r1073ge51
For heating, ventilating and air conditioning, open circuits; hot/cold water quality VDI2035.
Valve series V5013R
Valve type 3-way mixing
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Stroke 20 mm
Media temp. 2 ... 170 oC
Static pressure PN16
Port connection type internal threads ISO228
Flow char. mod.equal%
20 mm
DN sizeKvs valueClose off pressure with 600N motorClose off pressure with 1800N motorType
mm kPakPa 
152,51600—V5013R1032  PDF
1541600—V5013R1040  PDF
206,31600—V5013R1057  PDF
251010001600V5013R1065  PDF
32167001600V5013R1073  PDF
40254601500V5013R1081  PDF
5040260850V5013R1099  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012