Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Valves linear
  • 2-way linear valves, stroke 20/38mm
  • Two-way control valve PN16, threaded connections DN15-50, V5011R,S
  • Two-way control valve PN16, flanged connections DN15-150, V5328A
  • Two-way control valve PN16, high differential pressure DN15-150, V5016A
  • Two-way control valve PN25, high differential pressure DN15-150, V5025A
  • Two-way control valve PN40, flanged connections DN15-100, V5049A

Two-way control valve PN16, threaded connections DN15-50, V5011R,S

v5011rge23
For heating, ventilating and air conditioning; hot/cold water quality VDI2035.
Valve series V5011R/S
Valve type 2-way
Materials body brass, stem stainless steel; plug brass or stainless steel
Action to open stem up
Stroke 20 mm
Media temp. 2 ... 170 oC
Static pressure PN16
Port connection type internal threads ISO228
Flow char. mod.equal%
20 mm, plug brass
Medium typeDN sizeKvs valueClose off pressure with 600N motorClose off pressure with 1800N motorType
 mm kPakPa 
water150,631600—V5011R1000  PDF
water1511600—V5011R1018  PDF
water151,61600—V5011R1026  PDF
water152,51600—V5011R1034  PDF
water1541600—V5011R1042  PDF
water206,31600—V5011R1059  PDF
water251010001600V5011R1067  PDF
water32167001600V5011R1075  PDF
water40254601500V5011R1083  PDF
water5040260850V5011R1091  PDF
20 mm, plug stainless steel
Medium typeDN sizeKvs valueClose off pressure with 600N motorClose off pressure with 1800N motorType
 mm kPakPa 
water/steam150,631600—V5011S1005  PDF
water/steam1511600—V5011S1013  PDF
water/steam151,61600—V5011S1021  PDF
water/steam152,51600—V5011S1039  PDF
water/steam1541600—V5011S1047  PDF
water/steam206,31600—V5011S1054  PDF
water/steam251010001600V5011S1062  PDF
water/steam32167001600V5011S1070  PDF
water/steam40254601500V5011S1088  PDF
water/steam5040260850V5011S1096  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012