V4044C, V4044F Motorized Zone Valves
 |
| Motorized spring-return 3-port hydronic zone valves |
| Honeywell V4044C and F 3-port hydronic valves are used in domestic and small commercial heating and cooling applications to control the flow of hot or cold water |
|
| Materials |
Brass valve housing, zinc-plated steel actuator cover and base |
| Medium type |
water or water-glycol mixture according to VDI 2035 |
| Media temp. |
5 ... 88 oC |
| Ambient temperature |
... 50 oC |
| Max. operating pressure |
8,6 bar |
| Power supply |
220-240V, 50Hz |
| Input signal |
SPST |
| Power loss action |
valve closed |
| Type of terminals |
flying lead |
| Cable length |
1000 mm |
| Valve type |
3-way diverting |
| Port connection type |
internal threads |
| End switch function/capacity | Port diameter | Kvs value | Max. differential pressure for close-off | Type |
| | inch | | bar | |
| — | 1/2 | 3 | 1,4 | V4044C1452  | | — | 3/4 | 6 | 0,7 | V4044C1460  | | — | 1 | 8,1 | 0,55 | V4044C1478  |
| End switch function/capacity | Port diameter | Kvs value | Max. differential pressure for close-off | Type |
| | inch | | bar | |
| yes; SPDT | 3/4 | 6 | 0,7 | V4044F1000  | | yes; SPST | 1 | 8,1 | 0,55 | V4044F1034  |
|