Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Hydronic systems
  • Zone Valves
  • V4043C Motorized Zone Valves
  • V4044C, V4044F Motorized Zone Valves
  • VC Series Motorized Zone Valves - Actuators
  • VC Series Motorized Zone Valves - Valve Bodies

V4043C Motorized Zone Valves

v4043h1114ge25
Motorized spring-return 2-port hydronic zone valves
Honeywell V4043C 2-port hydronic valves are used in domestic and small commercial heating and cooling applications to control the flow of hot or cold water
Materials Brass valve housing, zinc-plated steel actuator cover and base
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 5 ... 88 oC
Ambient temperature ... 50 oC
Max. operating pressure 8,6 bar
Power supply 220-240V, 50Hz
Input signal SPST
Power loss action valve closed
Type of terminals flying lead
Cable length 1000 mm
Valve type 2-way
Port connection type internal threads
Port diameterKvs valueMax. differential pressure for close-offType
inch bar 
1/231,38V4043C1255  PDF
3/46,90,55V4043C1263  PDF
18,60,45V4043C1271  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012