Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Distribution Systems
  • Fourway Distribution Valves (V2211, V2212)
  • Four-way distribution valves (V2202/12, V2220)
  • Thermostatic distribution valves (V2230, 40, 50, 60)
  • F type distribution valve (V2270)
  • Thermostatic distribution valves with vertical lance (V2280, 90)
  • Connections for Distribution Valves

Fourway Distribution Valves (V2211, V2212)

v2212xdge25
Fourway distribution valves are used to connect the supply and return of a radiator to the heating loop. Individual radiators can be shutoff without affecting or interrupting the water flow of the heating loop. By using distribution valves connections under the floor or in the wall are avoided. Angle pattern valves can be used on the left or on the right side of a radiator.
V2211 distribution valves are used for one-pipe systems and have a radiator flow share of 50%. V2212 distribution valves are used for two-pipe systems and have a radiator flow share of 100%.
Materials Valve housing, union-nut, tailpiece and protection cap made of nickel-plated brass. Valve insert made of brass with EPDM o-rings.
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 100 oC
Static pressure PN10
DN size 15 mm
Fourway distribution valve (V2211X)
Product descriptionKvs valueType
Fourway distribution valve for one-pipe systems (radiator share 50%), straight version, floor connection2,7V2211XD020  PDF
Fourway distribution valve for one-pipe systems (radiator share 50%), angle version, wall connection2,7V2211XE020  PDF
Fourway distribution valve (V2212X)
v2212xdge25
Product descriptionKvs valueType
Fourway distribution valve for two-pipe systems, straight version, floor connection1,5V2212XD020  PDF
Fourway distribution valve for two-pipe systems, angle version, wall connection1,5V2212XE020  PDF
Accessories
DescriptionAdditional Product Type
Connections for copper and soft steel pipe (set of 2) 3/4" x 10 mmOT114M-3/4B  PDF
Connections for copper and soft steel pipe (set of 2) 3/4" x 12 mmOT114M-3/4C  PDF
Connections for copper and soft steel pipe (set of 2) 3/4" x 14 mmOT114M-3/4D  PDF
Connections for copper and soft steel pipe (set of 2) 3/4" x 15 mmOT114M-3/4E  PDF
Connections for copper and soft steel pipe (set of 2) 3/4" x 16 mmOT114M-3/4F  PDF
Connections for copper and soft steel pipe (set of 2) 3/4" x 18 mmOT114M-3/4H  PDF
Connections for plastic pipe (set of 2) 3/4" x 14 x 2 mmOT112M-3/4D  PDF
Connections for plastic pipe (set of 2) 3/4" x 16 x 2 mmOT112M-3/4F  PDF
Connections for plastic pipe (set of 2) 3/4" x 16 x 2.2 mmOT112M-3/4F2  PDF
Connections for plastic pipe (set of 2) 3/4" x 17 x 2 mmOT112M-3/4G  PDF
Connections for plastic pipe (set of 2) 3/4" x 18 x 2 mmOT112M-3/4H  PDF
Connections for plastic pipe (set of 2) 3/4" x 20 x 2 mmOT112M-3/4K  PDF
Connections for multilayer pipe (set of 2) 3/4" x 14 x 2 mmOT113M-3/4D  PDF
Connections for multilayer pipe (set of 2) 3/4" x 16 x 2 mmOT113M-3/4F  PDF
Connections for multilayer pipe (set of 2) 3/4" x 18 x 2 mmOT113M-3/4H  PDF
Chrome-plated precision steel riser tube, 15 x 1 mm, length 1,100 mmVA2203A110  PDF
Pressure cap - for shutting off valves on radiator outlet for valve DN15VA2202A015  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012