Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Thermostatic Radiator Valve Bodies
  • Thera Design Edition - TRV Body
  • BB type TRV Body (V2000BB)
  • KV type TRV Body (V2000Kx)
  • UBG type TRV Body (V2000UB)
  • GB type TRV Body (V2047)
  • SL type TRV Body (V2000SL)
  • VS type pre-settable TRV Body with Flush-Position (V2000VS)
  • FS type finely pre-settable TRV Body with Flush-Position (V2000FS)
  • FV type TRV Body (V2000FV)
  • SC type TRV Body (V2000SC)
  • H type TRV Body (V2050)
  • V100 M type TRV Body
  • MARS Series Thermostatic Radiator Valve (V305)
  • VENUS Series Thermostatic Radiator Valve (V320)
  • Spare parts for service tool VA8200A001

Thera Design Edition - TRV Body

v2081esl15ge25
The new Honeywell Design Line is particularly styled for use with design radiators. With their high class appearance they perfectly fit to all kinds of ambients.
• Thermostatic radiator valve bodies (TRV bodies) are fitted on the supply or return of radiators or heat exchangers. Together with a radiator thermostat, for example the Thera-4, they control the room temperature by regulating the flow of hot water into the radiator. The temperature of different rooms is controlled individually and energy is saved.
• TRV bodies of this type have quiet operation and are fitted to the supply or return of radiators on two-pipe systems with medium flow rates.
Water or water-glycol mixture, quality to VDI 2035
Materials Valve housing made of brass with chrome or white (RAL 9016) surface; Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindle; Protection cap made of plastic; Union-nut and tailpiece made of chrome plated brass with EPDM O-ring
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 130 oC
Static pressure PN10
Closing dimension 11,5 mm
Stroke 2,5 mm
Body-head connection M30 x 1,5
Pre-setting yes
DN size 15 mm
Heat exchanger connection 1/2 inch
Design white
Body patternType
angleV2081ESL15  PDF
straightV2081DSL15  PDF
double angle rightV2081RSL15  PDF
double angle leftV2081LSL15  PDF
Design chrome
v2082esl15ge25
Body patternType
angleV2082ESL15  PDF
straightV2082DSL15  PDF
double angle rightV2082RSL15  PDF
double angle leftV2082LSL15  PDF
Service parts
DescriptionAdditional Product Type
Replacement valve insertVS1200SLGB01  PDF
Service tool to replace valve insertVA8200A001  PDF
Valve accessories
DescriptionAdditional Product Type
Manual design handwheel, white (RAL9016)VA2200C001  PDF
Manual design handwheel, chromeVA2200C002  PDF
Rosette white (RAL9016) for wall covering; 40 x 12mmVA2201D012  PDF
Rosette white (RAL9016) for wall covering; 40 x 14mmVA2201D014  PDF
Rosette white (RAL9016) for wall covering; 40 x 15mmVA2201D015  PDF
Rosette white (RAL9016) for wall covering; 40 x 16mmVA2201D016  PDF
Rosette white (RAL9016) for wall covering; 40 x 18mmVA2201D018  PDF
Rosette white (RAL9016) for wall covering; 40 x 20mmVA2201D020  PDF
Rosette chrome for wall covering; 40 x 12mmVA2201E012  PDF
Rosette chrome for wall covering; 40 x 14mmVA2201E014  PDF
Rosette chrome for wall covering; 40 x 15mmVA2201E015  PDF
Rosette chrome for wall covering; 40 x 16mmVA2201E016  PDF
Rosette chrome for wall covering; 40 x 18mmVA2201E018  PDF
Rosette chrome for wall covering; 40 x 20mmVA2201E020  PDF
Accessories - Pipe connections
DescriptionAdditional Product Type
Connection for copper pipe (1 pcs.); 24 x 19 x 12mmVA720C1200  PDF
Connection for copper pipe (1 pcs.); 24 x 19 x 14mmVA720C1400  PDF
Connection for copper pipe (1 pcs.); 24 x 19 x 15mmVA720C1500  PDF
Connection for copper pipe (1 pcs.); 24 x 19 x 16mmVA720C1600  PDF
Connection for PE-X pipe (1 pcs.); 24 x 19 x 12 x 1,1mmVA721C1211  PDF
Connection for PE-X pipe (1 pcs.); 24 x 19 x 14 x 2mmVA721C1420  PDF
Connection for PE-X pipe (1 pcs.); 24 x 19 x 16 x 1,5mmVA721C1615  PDF
Connection for PE-X pipe (1 pcs.); 24 x 19 x 16 x 2mmVA721C1620  PDF
Connection for PE-X pipe (1 pcs.); 24 x 19 x 18 x 2mmVA721C1820  PDF
Connection for multilayer pipe (1 pcs.); 24 x 19 x 14 x 2mmVA722C1420  PDF
Connection for multilayer pipe (1 pcs.); 24 x 19 x 16 x 2mmVA722C1620  PDF
Connection for multilayer pipe (1 pcs.); 24 x 19 x 18 x 2mmVA722C1820  PDF
Connection for multilayer pipe (1 pcs.); 24 x 19 x 20 x 2mmVA722C2020  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012