Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Industrial Components
  • Thermostats
  • Standard Thermostats
  • Single-stage frost protection thermostat (FT69)
  • Room thermostat, industrial, 1/2 stages (T6120)
  • Room thermostat for industrial permises (TRM)
  • Capillary tube thermostat with sensing bulb (TAM)
  • Rod thermostat for vessels (TX)

Rod thermostat for vessels (TX)

tx490ge51
Rod thermostats can be installed as immersion thermostats in pipelines and containers and for monitoring temperature in air ducts. The suitable immersion tube has to be chosen according to the application.
Electrical connection Plug DIN EN 175301
Protection class IP54
Housing material die cast metal GD Al Si 12 to DIN 1725
Ambient temperature -15 ... 70 oC
Switch function/capacity SPDT 250 Vac, 8(5) A
Optional functions add the type numbers below to the listed type numbers for extra functionality as described
• -213: gold plated contacts, switching capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA. And others not available with adjustable switching difference.
• -301: terminal connection housing, IP 65
• -351: protection class IP65 and switching housing with surface protection (chemical version)
• -513: gold-plated contacts, IP65, capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA
Thermostat application immersion rod thermostat
Immersion length 135 mm
Temp. setpoint rangeImmersion depthDifferential fixedMax. perm. temp. at sensorType
oCmmKoC 
-20 ... 301351,5110TX023  PDF
10 ... 501351,5110TX150  PDF
40 ... 901352,5125TX490  PDF
80 ... 1301354150TX813  PDF
Immersion length 220 mm
Temp. setpoint rangeImmersion depthDifferential fixedMax. perm. temp. at sensorType
oCmmKoC 
-20 ... 302201,5110TXB023  PDF
10 ... 502201,5110TXB150  PDF
40 ... 902202,5125TXB490  PDF
80 ... 1302204150TXB813  PDF
Accessories
DescriptionAdditional Product Type
Cover for outdoor applicationS1  PDF
SealingP2  PDF
Heat conducting compoundWLP1  PDF
Immersion wells
DescriptionAdditional Product Type
Red brass well G1/2" PN25, immersion/total length 135/151 mmR10/MS  PDF
Red brass well G1/2" PN25, immersion/total length 220/236 mmR20/MS  PDF
Stainless steel well G1/2" PN63, immersion/total length 135/151 mmR10/NST  PDF
Stainless steel well G1/2" PN63, immersion/total length 220/236 mmR20/NST  PDF
Immersion wells NPT
DescriptionAdditional Product Type
Red brass well 1/2"NPT PN25, immersion/total length 135/151 mmRN10/MS  PDF
Red brass well 1/2"NPT PN25, immersion/total length 220/236 mmRN20/MS  PDF
Stainless steel well 1/2"NPT PN63, immersion/total length 135/151 mmRN10/NST  PDF
Stainless steel well 1/2"NPT PN63, immersion/total length 220/236 mmRN20/NST  PDF
Immersion pipes for airducts
DescriptionAdditional Product Type
Immersion pipe, chrome plated steel, immersion/total length 25/40 mmR6  PDF
Immersion pipe, chrome plated steel, immersion/total length 117/132 mmR7  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012