Electronic thermostats (SmartTemp)
 |
| Electronic thermostats, with LCD display for the field of plant construction, fluidics, process technology, and pneumatics, as well as in the monitoring and control of heating elements, furnaces, heating units, and process temperatures, as well as for applications in the field of frost protection. |
Models available with the following output types:
| • |
all models: switch output open collector; 15...36 Vdc, 250 mA |
| • |
TST-series: transmitter output; 0...10 Vdc or 4...20 mA |
| • |
TST...R-series: relay output with gold plated SPDT contact |
|
|
| Protection class |
IP65 |
| Housing material |
polybutylene terephtalate (PBT) |
| Ambient temperature |
-20 ... 60 oC |
| Optional functions |
| • |
Applicable parameter settings: |
| • |
switching Set / Reset points |
| • |
filters |
| • |
analog output range |
| • |
electrical drag indicator |
| • |
Applicable configurations: |
| • |
Max-Min, Window monitor |
| • |
Analog output signal |
| • |
Temperature unit |
| • |
Simulation mode |
|
| Temp. setpoint range | Immersion depth | Model | Type |
| oC | mm | | |
| -50 ... 50 | 100 | line length: built on | TST050G12100  | | -50 ... 50 | 250 | line length: built on | TST050G12250  | | -50 ... 200 | 100 | line length: built-on neck-tube | TST200G12100  | | -50 ... 200 | 250 | line length: built-on neck-tube | TST200G12250  | | -50 ... 200 | — | line length: external | TST200EPT1K  | | -50 ... 400 | — | line length: external | TST400EPT1K  |
| Temp. setpoint range | Immersion depth | Model | Type |
| oC | mm | | |
| -50 ... 50 | 100 | line length: built on | TST050G12100-R  | | -50 ... 50 | 250 | line length: built on | TST050G12250-R  | | -50 ... 200 | 100 | line length: built-on neck-tube | TST200G12100-R  | | -50 ... 200 | 250 | line length: built-on neck-tube | TST200G12250-R  | | -50 ... 200 | — | line length: external | TST200EPT1K-R  | | -50 ... 400 | — | line length: external | TST400EPT1K-R  |
| Description | Additional Product Type |
| 5-prong M12 plug connector, straight version | ST12-5-G  | | 5-prong M12 plug connector, angled version | ST12-5-A  | | 4-prong M12 plug connector, straight version | ST12-4-G  | | 4-prong M12 plug connector, angled version | ST12-4-A  | | 4-prong M12 plug connector, straight version with 2 m cable | ST12-4-GK  | | 4-prong M12 plug connector, angled version with 2 m cable | ST12-4-AK  |
| Description | Additional Product Type |
| G1/2, cylindrical | G12-100  | | G1/2, cylindrical | G12-250  | | R1/2, conical | R12-100  | | R1/2, conical | R12-250  | | N1/2, conical NPT | N12-100  | | N1/2, conical NPT | N12-250  |
| Description | Additional Product Type |
| Wall mounting kit | AST1  | | 4-prong M8 plug according to DIN IEC 60947-5-2 | ST8-4  |
| Description | Additional Product Type |
| 100 mm immersion depth | P2-TVS12-400100  | | 250 mm immersion depth | P2-TVS12-400250  |
|