VS type pre-settable TRV Body with Flush-Position (V2000VS)
 |
| Low-noise pre-settable thermostatic radiator valve body. Exchange of valve insert possible when system is under pressure and operating. AT-Concept. Flush function when fully open. |
| For water-based heating systems. |
|
| Materials |
Valve body made of nickel-plated red bronze or hot-forged brass. Valve insert made of brass with EPDM O-rings and soft seals, stainless steel spindle and plastic presetting dial. Protection cap made of beige plastic. Union-nut and tailpiece made of nickel-plated brass. |
| Approvals |
EN215 |
| Medium type |
water or water-glycol mixture according to VDI 2035 |
| Media temp. |
2 ... 130 oC |
| Static pressure |
PN10 |
| Max. delta P |
2 bar |
| Closing dimension |
11,5 mm |
| Stroke |
2,5 mm |
| Body-head connection |
M30 x 1,5 |
| Pre-settable |
yes |
| Colour of protection cap |
beige |
| Place in installation |
supply |
| Kvs value |
0,72 |
| Port connection type |
internal threads |
| Additional description |
Suitable connections 'Connections for Radiator Valves'. |
| Body pattern | DN size | Connection diameter | Heat exchanger connection | Type |
| | mm | inch | inch | |
| angle to DIN | 10 | 3/8 | 3/8 | V2000EVS10  | | angle to DIN | 15 | 1/2 | 1/2 | V2000EVS15  | | angle to DIN | 20 | 3/4 | 3/4 | V2000EVS20  | | straight to DIN | 10 | 3/8 | 3/8 | V2000DVS10  | | straight to DIN | 15 | 1/2 | 1/2 | V2000DVS15  | | straight to DIN | 20 | 3/4 | 3/4 | V2000DVS20  |
| Body pattern | DN size | Connection diameter | Heat exchanger connection | Type |
| | mm | inch | inch | |
| angle to NF | 10 | 3/8 | 3/8 | V2020EVS10  | | angle to NF | 15 | 1/2 | 1/2 | V2020EVS15  | | angle to NF | 20 | 3/4 | 3/4 | V2020EVS20  | | straight to NF | 10 | 3/8 | 3/8 | V2020DVS10  | | straight to NF | 15 | 1/2 | 1/2 | V2020DVS15  | | straight to NF | 20 | 3/4 | 3/4 | V2020DVS20  |
| Body pattern | DN size | Connection diameter | Heat exchanger connection | Type |
| | mm | inch | inch | |
| horizontal angle | 10 | 3/8 | 3/8 | V2000AVS10  | | horizontal angle | 15 | 1/2 | 1/2 | V2000AVS15  | | double angle left | 10 | 3/8 | 1/2 | V2000LVS10  | | double angle left | 15 | 1/2 | 1/2 | V2000LVS15  | | double angle right | 10 | 3/8 | 1/2 | V2000RVS10  | | double angle right | 15 | 1/2 | 1/2 | V2000RVS15  |
| Description | Additional Product Type |
| Pre-settable handwheel | VA2200D001  | | Pressure cap, for valves DN10 | VA2202A010  | | Pressure cap, for valves DN15 | VA2202A015  | | Pressure cap, for valves DN20 | VA2202A020  | | Sealing ring for pressure cap, for valves DN10 | VA5090A010  | | Sealing ring for pressure cap, for valves DN15 | VA5090A015  | | Sealing ring for pressure cap, for valves DN20 | VA5090A020  | | Service tool for exchange of valve insert during operation | VA8200A001  | | Precision pre-setting key for VS and FS type valve bodies | VA8201FV03  | | Pre-setting key for VS, V, FS and FV type valve bodies | VA8201FV02  |
| Description | Additional Product Type |
| VS type valve insert with flush position (AT-Concept) | VS1200VS01  |
|