UBG type TRV Body (V2000UB)
 |
| Low-noise thermostatic radiator valve body with universal band (UBG) type valve cartridge. Exchange of valve insert possible when system is under pressure and operating. AT-Concept. |
| For water-based heating systems. |
|
| Materials |
Valve housing made of nickel-plated red bronze or hot-forged brass. Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindel. Protection cap made of white plastic. Union-nut and tailpiece made of nickel-plated brass. |
| Approvals |
EN215 - for details see 'http://www.cert-trv.cenorm.be/'. |
| Medium type |
water or water-glycol mixture according to VDI 2035 |
| Media temp. |
2 ... 130 oC |
| Static pressure |
PN10 |
| Max. delta P |
1 bar |
| Closing dimension |
11,5 mm |
| Stroke |
2,5 mm |
| Body-head connection |
M30 x 1,5 |
| Colour of protection cap |
white |
| Additional description |
Suitable connections 'Connections for Radiator Valves'. |
| Body pattern | Place in installation | DN size | Kvs value | Connection diameter | Port connection type | Heat exchanger connection | Type |
| | | mm | | inch | | inch | |
| angle to DIN | supply | 10 | 1,7 | 3/8 | internal threads | 3/8 | V2000EUB10  | | angle to DIN | supply | 15 | 1,85 | 1/2 | internal threads | 1/2 | V2000EUB15  | | angle to DIN | supply | 20 | 1,95 | 3/4 | internal threads | 3/4 | V2000EUB20  | | angle to DIN | supply | 25 | 2,2 | 1 | internal threads | 1 | V2000EUB25  | | straight to DIN | supply | 10 | 1,7 | 3/8 | internal threads | 3/8 | V2000DUB10  | | straight to DIN | supply | 15 | 1,85 | 1/2 | internal threads | 1/2 | V2000DUB15  | | straight to DIN | supply | 20 | 1,95 | 3/4 | internal threads | 3/4 | V2000DUB20  | | straight to DIN | supply | 25 | 2,2 | 1 | internal threads | 1 | V2000DUB25  |
| Body pattern | Place in installation | DN size | Kvs value | Connection diameter | Port connection type | Heat exchanger connection | Type |
| | | mm | | inch | | inch | |
| straight | supply or return | 15 | 1,6 | 3/4 | external threads | 3/4 | V2060DUB15  |
| Body pattern | Place in installation | DN size | Kvs value | Connection diameter | Port connection type | Heat exchanger connection | Type |
| | | mm | | inch | | inch | |
| angle to NF | supply | 10 | 1,8 | 3/8 | internal threads | 3/8 | V2020EUB10  | | angle to NF | supply | 15 | 1,8 | 1/2 | internal threads | 1/2 | V2020EUB15  | | angle to NF | supply | 20 | 1,95 | 3/4 | internal threads | 3/4 | V2020EUB20  | | straight to NF | supply | 10 | 0,8 | 3/8 | internal threads | 3/8 | V2020DUB10  | | straight to NF | supply | 15 | 1,1 | 1/2 | internal threads | 1/2 | V2020DUB15  | | straight to NF | supply | 20 | 1,95 | 3/4 | internal threads | 3/4 | V2020DUB20  |
| Body pattern | Place in installation | DN size | Kvs value | Connection diameter | Port connection type | Heat exchanger connection | Type |
| | | mm | | inch | | inch | |
| horizontal angle | supply | 10 | 1,2 | 3/8 | internal threads | 3/8 | V2000AUB10  | | horizontal angle | supply | 15 | 1,2 | 1/2 | internal threads | 1/2 | V2000AUB15  | | double angle left | supply | 10 | 1 | 3/8 | internal threads | 1/2 | V2000LUB10  | | double angle left | supply | 15 | 1 | 1/2 | internal threads | 1/2 | V2000LUB15  | | double angle right | supply | 10 | 1 | 3/8 | internal threads | 1/2 | V2000RUB10  | | double angle right | supply | 15 | 1 | 1/2 | internal threads | 1/2 | V2000RUB15  | | swan neck | supply | 15 | 1,6 | 1/2 | internal threads | 1/2 | V2000BUB15  |
| Description | Additional Product Type |
| Pre-settable handwheel | VA2200D001  | | Pressure cap, for valves DN10 | VA2202A010  | | Pressure cap, for valves DN15 | VA2202A015  | | Pressure cap, for valves DN20 | VA2202A020  | | Sealing ring for pressure cap, for valves DN10 | VA5090A010  | | Sealing ring for pressure cap, for valves DN15 | VA5090A015  | | Sealing ring for pressure cap, for valves DN20 | VA5090A020  | | Service tool for exchange of valve insert during operation | VA8200A001  | | Special tool for thermostats and TRV bodies | VA8210A001  |
| Description | Additional Product Type |
| UBG type valve insert | VS1200UB01  | | O-ring insert for BB, KV and UBG type valve inserts until 1998 | VS2200A001  |
|