Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Thermostatic Radiator Valve Bodies
  • Thera Design Edition - TRV Body
  • BB type TRV Body (V2000BB)
  • KV type TRV Body (V2000Kx)
  • UBG type TRV Body (V2000UB)
  • GB type TRV Body (V2047)
  • SL type TRV Body (V2000SL)
  • VS type pre-settable TRV Body with Flush-Position (V2000VS)
  • FS type finely pre-settable TRV Body with Flush-Position (V2000FS)
  • FV type TRV Body (V2000FV)
  • SC type TRV Body (V2000SC)
  • H type TRV Body (V2050)
  • V100 M type TRV Body
  • MARS Series Thermostatic Radiator Valve (V305)
  • VENUS Series Thermostatic Radiator Valve (V320)
  • Spare parts for service tool VA8200A001

SL type TRV Body (V2000SL)

v2000eslge25
Low-noise thermostatic radiator valve body with stroke limited (SL) type valve cartridge. Exchange of valve insert possible when system is under pressure and operating. AT-Concept.
For water-based heating systems.
Materials Valve housing made of nickel-plated red bronze or hot-forged brass. Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindel. Protection cap made of white plastic. Union-nut and tailpiece made of nickel-plated brass.
Approvals EN215 - for details see 'http://www.cert-trv/cenorm.be'.
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 130 oC
Static pressure PN10
Max. delta P 1 bar
Closing dimension 11,5 mm
Stroke 2,5 mm
Body-head connection M30 x 1,5
Pre-settable by stroke limitation
Colour of protection cap white
Place in installation supply
Port connection type internal and external threads
Additional description Suitable connections see 'Connections for Radiator Valves'.
SL type TRV bodies to EN215 (D)
Body patternDN sizeKvs valueConnection diameterHeat exchanger connectionType
 mm inchinch 
angle to DIN151,851/21/2V2000ESL15  PDF
angle to DIN201,953/43/4V2000ESL20  PDF
straight to DIN151,851/21/2V2000DSL15  PDF
straight to DIN201,953/43/4V2000DSL20  PDF
SL type TRV bodies to EN215 (F)
Body patternDN sizeKvs valueConnection diameterHeat exchanger connectionType
 mm inchinch 
angle to NF101,73/83/8V2020ESL10  PDF
angle to NF151,851/21/2V2020ESL15  PDF
angle to NF201,953/43/4V2020ESL20  PDF
straight to NF101,73/83/8V2020DSL10  PDF
straight to NF151,851/21/2V2020DSL15  PDF
straight to NF201,953/43/4V2020DSL20  PDF
Accessories
DescriptionAdditional Product Type
Pre-settable handwheelVA2200D001  PDF
Pressure cap, for valves DN10VA2202A010  PDF
Pressure cap, for valves DN15VA2202A015  PDF
Pressure cap, for valves DN20VA2202A020  PDF
Sealing ring for pressure cap, for valves DN10VA5090A010  PDF
Sealing ring for pressure cap, for valves DN15VA5090A015  PDF
Sealing ring for pressure cap, for valves DN20VA5090A020  PDF
Service tool for exchange of valve insert during operationVA8200A001  PDF
Special tool for thermostats and TRV bodiesVA8210A001  PDF
Service parts
DescriptionAdditional Product Type
SL type valve insertVS1200SL01  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012