Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Valves for Compact Radiators
  • Therafix Design - H-Block with TRV Insert
  • Valve Inserts (V200N, V200S)
  • Therafix (V2464, V2474) connection block with integrated TRV for compact and six-point radiators
  • Verafix-VK (V2461, V2471) connection block for compact and six-point radiators
  • Verafix-VKE (V2476) connection block for compact and six-point radiators
  • Verafix-EK (V2465, V2466) radiator lockshield valves with special connections for compact and six-point radiators
  • Verafix-EK-MES (V2467) set of radiator lockshield valves with pre-setting and measuring support for compact radiators
  • Verafix-VKE H-Block for Compact and 6-point Radiators (V2495)
  • Verafix-VKE H-Block for Compact (V2496)

Valve Inserts (V200N, V200S)

v200nge25
Low-noise thermostatic compact radiator valve insert with pre-settable stroke limitation. S type with additional sleeve and seat sealing.
For water-based heating systems as valve insert for compact radiators or six-point radiators.
Materials Brass with EPDM O-rings and seat sealing, spindle made of stainless steel.
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 130 oC
Static pressure PN10
Max. delta P 1 bar
Closing dimension 11,5 mm
Stroke 2,5 mm
Body-head connection M30 x 1,5
Pre-settable by stroke limitation
Colour of protection cap white
Heat exchanger connection 1/2 inch
Kvs valueType
1,5V200NCUB15  PDF
1,1V200SCUB15  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012