Thermostatic radiator valve body with hi-flow (H) type valve cartridge. Exchange of valve insert possible when system is under pressure and operating.
For water-based heating systems.
Materials
Valve housing made of red bronze. Valve insert made of brass with EPDM O-rings and seat sealing. Spindle made of stainless steel. Protection cap made of white plastic. Union-nut and tailpiece made of brass.
Medium type
water or water-glycol mixture according to VDI 2035
Media temp.
2 ... 130 oC
Static pressure
PN10
Max. delta P
0,3 bar
Closing dimension
11,5 mm
Stroke
2,9 mm
Body-head connection
M30 x 1,5
Colour of protection cap
white
Port connection type
internal threads
Additional description
Suitable connections see 'Connections for Radiator Valves'.