FV type TRV Body (V2000FV)
 |
| Low-noise pre-settable thermostatic radiator valve body for very low flow rates. Exchange of valve insert possible when system is under pressure and operating. AT-Concept. |
| For water-based heating systems. |
|
| Materials |
Valve body made of nickel-plated red bronze. Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindel. Protection cap made of brown plastic. Union-nut and tailpiece made of nickel-plated brass |
| Approvals |
EN 215 - for details see 'http://www.cert-trv.cenorm.be/'. |
| Media |
water or water-glycol mixture according to VDI 2035 |
| Media temp. |
2 ... 130 oC |
| Static pressure |
PN10 |
| Max. delta P |
2 bar |
| Closing dimension |
11,5 mm |
| Stroke |
2,5 mm |
| Body-head connection |
M30 x 1,5 |
| Pre-settable |
yes |
| Colour of protection cap |
brown |
| Place in installation |
supply |
| Kvs value |
0,35 |
| Port connection type |
internal and external threads |
| Additional description |
Suitable connections see 'Connections for TRV Bodies'. |
| Body pattern | DN size | Connection diameter | Heat exchanger connection | Type |
| | mm | inch | inch | |
| angle to DIN | 10 | 3/8 | 3/8 | V2000EFV10  | | angle to DIN | 15 | 1/2 | 1/2 | V2000EFV15  | | straight to DIN | 10 | 3/8 | 3/8 | V2000DFV10  | | straight to DIN | 15 | 1/2 | 1/2 | V2000DFV15  |
| Description | Additional Product Type |
| Pre-settable handwheel | VA2200D001  | | Pressure cap, for valves DN10 | VA2202A010  | | Pressure cap, for valves DN15 | VA2202A015  | | Sealing ring for pressure cap, for valves DN10 | VA5090A010  | | Sealing ring for pressure cap, for valves DN15 | VA5090A015  | | Service tool for exchange of valve insert during operation | VA8200A001  | | Pre-setting key for V and FV type valve bodies | VA8201FV01  | | Precision pre-setting key for V, VS, FS and FV type valve bodies | VA8201FV02  | | Special tool for thermostats and TRV bodies | VA8210A001  |
| Description | Additional Product Type |
| FV type valve insert | VS1200FV01  | | O-ring insert for V and FV type valve inserts | VS2200B001  |
|