Connections for radiator valves
 |
Fittings, union-nuts, sealing rings and tailpieces for
| • |
valves with internal threads: all V2000 Series and V2050 TRV bodies, V26xx (Mira-3 and Optimal-plus) handwheel valves, V24xx (Therafix, Verafix and Veramax) lockshield valves with internally threaded ports; |
| • |
valves with external threads, conical sealing: all V2000 Series TRV bodies, V22xx distribution valves, V24xx lockshield valves with externally threaded ports; |
| • |
valves with external threads, flat sealing: V2075, 77 and 78. |
|
|
| Product accessory | Type |
| Compression connection for copper and steel pipe, 3/8 x 10 mm | VA620A1010  | | Compression connection for copper and steel pipe, 3/8 x 12 mm | VA620A1012  | | Compression connection for copper and steel pipe, 1/2 x 10 mm | VA620A1510  | | Compression connection for copper and steel pipe, 1/2 x 12 mm | VA620A1512  | | Compression connection for copper and steel pipe, 1/2 x 14 mm | VA620A1514  | | Compression connection for copper and steel pipe, 1/2 x 15 mm | VA620A1515  | | Compression connection for copper and steel pipe, 1/2 x 16 mm | VA620A1516  | | Compression connection for copper and steel pipe, 3/4 x 18 mm | VA620A2018  | | Compression connection for copper and steel pipe, 3/4 x 22 mm | VA620A2022  | | 2 compression connections for copper and soft steel pipe, 3/8 x 12 mm | VA621A1012  | | 2 compression connections for copper and soft steel pipe, 1/2 x 12 mm | VA621A1512  | | 2 compression connections for copper and soft steel pipe, 1/2 x 15 mm | VA621A1515  | | 2 compression connections for copper and soft steel pipe, 1/2 x 16 mm | VA621A1516  | | 2 compression connections for copper and soft steel pipe, 3/4 x 18 mm | VA621A2018  | | 2 connections for composite pipe, 1/2 x 14 mm | VA622B1514  | | 2 connections for composite pipe, 1/2 x 16 mm | VA622B1516  | | Reduction piece, 1 inch pipe -> 1/2 inch valve | VA6290A260  | | Reduction piece, 1 1/4 inch pipe -> 1/2 inch valve | VA6290A280  | | Reduction piece, 1 inch pipe -> 3/4 inch valve | VA6290A285  | | Reduction piece, 1 1/4 inch pipe -> 3/4 inch valve | VA6290A305  |
| Product accessory | Type |
| 2 connections for copper and soft steel pipe, 3/4 x 10 mm | VA7200A010  | | 2 connections for copper and soft steel pipe, 3/4 x 12 mm | VA7200A012  | | 2 connections for copper and soft steel pipe, 3/4 x 14 mm | VA7200A014  | | 2 connections for copper and soft steel pipe, 3/4 x 15 mm | VA7200A015  | | 2 connections for copper and soft steel pipe, 3/4 x 16 mm | VA7200A016  | | 2 connections for copper and soft steel pipe, 3/4 x 18 mm | VA7200A018  |
| Product accessory | Type |
| Standard threaded tailpiece, for valves DN10 | VA5200A010  | | Standard threaded tailpiece, for valves DN15 | VA5200A015  | | Standard threaded tailpiece, for valves DN20 | VA5200A020  | | Standard threaded tailpiece, for valves DN25 | VA5200A025  | | Tailpiece with thread up to collar, for valves DN10 | VA5201A010  | | Tailpiece with thread up to collar, for valves DN15 | VA5201A015  | | Tailpiece with thread up to collar, for valves DN20 | VA5201A020  | | Tailpiece with thread up to collar, for valves DN25 | VA5201A025  | | Extended tailpiece, 3/8 x 70 mm, approx. 50 mm thread | VA5204A010  | | Extended tailpiece, 1/2 x 76 mm, approx. 65 mm thread | VA5204A015  | | Extended tailpiece, 3/4 x 70 mm, approx. 60 mm thread | VA5204A020  | | Specially threaded tailpiece, 1/2 x 3/8 | VA5290A240  | | Soldering tailpiece, 3/8 x 12 mm | VA5230A010  | | Soldering tailpiece, 1/2 x 15 mm | VA5230A015  | | Soldering tailpiece, 3/4 x 22 mm | VA5230A020  | | Nickel-plated swanneck, for valves DN15 | VA5219C015  | | Union-nut, for valves DN10 | VA5000A010  | | Union-nut, for valves DN15 | VA5000A015  | | Union-nut, for valves DN20 | VA5000A020  | | Union-nut, for valves DN25 | VA5000A025  | | Nickel-plated union nut, for valves DN10 | VA5000B010  | | Nickel-plated union nut, for valves DN15 | VA5000B015  | | Nickel-plated union nut, for valves DN20 | VA5000B020  | | Nickel-plated union nut, for valves DN25 | VA5000B025  |
| Product accessory | Type |
| Nickel-plated internally threaded tailpiece, 1/2 | VA5920A015  | | Nickel-plated internally threaded tailpiece, 3/4 | VA5920A020  | | Externally threaded tailpiece, 1/2, flat sealing, for valves DN15 | VA5500A015  | | Externally threaded tailpiece, 3/4, flat sealing, for valves DN20 | VA5500A020  | | Externally threaded reduction tailpiece, flat sealing, for valves DN20 with radiator connection 1/2 | VA5901A015  | | Soldering tailpiece, 15 mm, flat sealing, for valves DN15 | VA5530A015  | | Soldering tailpiece, 22 mm, flat sealing, for valves DN20 | VA5530A020  | | Welding tailpiece, 1/2, flat sealing, for valves DN15 | VA5540A015  | | Welding tailpiece, 3/4, flat sealing, for valves DN20 | VA5540A020  | | Brass union nut, for valves DN10 | VA5004A012  | | Brass union nut, for valves DN15 | VA5000A015  | | Brass union nut, for valves DN20 | VA5000A020  | | Internally threaded tailpiece for the bypass, 3/8, flat sealing, for valves DN10 | VA5921A010  | | Internally threaded tailpiece for the bypass, 1/2, flat sealing, for valves DN15 | VA5921A015  | | Internally threaded tailpiece for the bypass, 3/4, flat sealing, for valves DN20 | VA5921A020  | | Union nut for the bypass, 3/4, for valves DN10 | VA5000A020  | | Union nut for the bypass, 7/8, for valves DN15 | VA5004A078  | | Union nut for the bypass, 1 1/8, for valves DN20 | VA5004A118  |
|