Room thermostat for industrial permises (TRM)
 |
| Room thermostats are suitable for industrial plant, for greenhouses, cowsheds and warehouses, also for monitoring the maximum temperature in switchgear cabinets and relay stations. |
| Line voltage thermostat for control of heating-, cooling-, and ventilation
systems in industrial areas. |
|
| Electrical connection |
Plug DIN EN 175301 |
| Protection class |
IP54 |
| Housing material |
die cast metal GD Al Si 12 to DIN 1725 |
| Ambient temperature |
-15 ... 70 oC |
| Switch function/capacity |
SPDT 250 Vac, 8(5) A |
| Optional functions |
add the type numbers below to the listed type numbers for extra functionality as described
| • |
-213: gold plated contacts, switching capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA.
And others not available with adjustable switching difference. |
| • |
-301: terminal connection housing, IP65 |
| • |
-351: protection class IP65 and switching housing with surface protection (chemical version) |
| • |
-513: gold-plated contacts, IP65, capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA |
|
| Thermostat application |
room thermostat, industrial |
| Additional description |
Including mounting bracket typenumber H1. |
| Temp. setpoint range | Differential fixed | Differential setting range | Max. perm. temp. at sensor | Type |
| oC | K | K | oC | |
| -20 ... 20 | 1 | — | 70 | TRM022  | | 0 ... 40 | 1 | — | 70 | TRM40  | | 10 ... 50 | 1 | — | 70 | TRM150  |
| Temp. setpoint range | Differential fixed | Differential setting range | Max. perm. temp. at sensor | Type |
| oC | K | K | oC | |
| 0 ... 40 | — | 3 ... 10 | 70 | TRMV40  | | 10 ... 50 | — | 3 ... 10 | 70 | TRMV150  |
| Description | Additional Product Type |
| Cover for outdoor application | S1  | | Sealing | P2  | | Heat conducting compound | WLP1  |
|