Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Thermostats
  • Room thermostats
  • Room thermostat, industrial, 1/2 stages (T6120)
  • Room thermostat, corrosion resistive
  • Room thermostat for industrial permises (TRM)

Room thermostat for industrial permises (TRM)

trm150ge51
Room thermostats are suitable for industrial plant, for greenhouses, cowsheds and warehouses, also for monitoring the maximum temperature in switchgear cabinets and relay stations.
Line voltage thermostat for control of heating-, cooling-, and ventilation systems in industrial areas.
Electrical connection Plug DIN EN 175301
Protection class IP54
Housing material die cast metal GD Al Si 12 to DIN 1725
Ambient temperature -15 ... 70 oC
Switch function/capacity SPDT 250 Vac, 8(5) A
Optional functions add the type numbers below to the listed type numbers for extra functionality as described
• -213: gold plated contacts, switching capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA. And others not available with adjustable switching difference.
• -301: terminal connection housing, IP65
• -351: protection class IP65 and switching housing with surface protection (chemical version)
• -513: gold-plated contacts, IP65, capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA
Thermostat application room thermostat, industrial
Additional description Including mounting bracket typenumber H1.
Fixed switching difference
Temp. setpoint rangeDifferential fixedDifferential setting rangeMax. perm. temp. at sensorType
oCKKoC 
-20 ... 201—70TRM022  PDF
0 ... 401—70TRM40  PDF
10 ... 501—70TRM150  PDF
Adjustable switching difference
Temp. setpoint rangeDifferential fixedDifferential setting rangeMax. perm. temp. at sensorType
oCKKoC 
0 ... 40—3 ... 1070TRMV40  PDF
10 ... 50—3 ... 1070TRMV150  PDF
Accessories
DescriptionAdditional Product Type
Cover for outdoor applicationS1  PDF
SealingP2  PDF
Heat conducting compoundWLP1  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012