Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Pneumatic Products
  • Thermostat/Humidistat
  • Pneumatic room temperature controller, TP937/938
  • Pneumatic unit-temperature controller, TP939/940
  • Pneumatic room temperature controller, TP970
  • Pneumatic room temperature sensor, TP974
  • Pneumatic room humidity controller, HP970
  • Pneumatic room humidity sensor, HP971

Pneumatic room temperature controller, TP937/938

tp937a1006ge51
Room-mounted pneumatic temperature controller; models with a facility for resetting the setpoint with a signal from a master pneumatic controller.
For proportional control of pneumatic valve- and damper actuators in heating and air-conditioning systems.
Branch Line Pressure range 21 ... 105 kPa
Throttling range adjustable 1,1...5,5 oC
Max. safe air pressure 175 kPa
Max. media temperature 65 oC
Air connection 110 mm tubing with barb type fitting for polyethylene tubing, diameter 6 mm
Mounting wall
Temp. setpoint range 15 ... 30 oC
Additional description
• filter included in air connection and in external H-restriction
• submaster set-up range 5 oC when reset signal increases from 21...91 kPa
ActionSubmaster set-upType
direct acting—TP937A1006  PDF
reverse acting—TP937B1004  PDF
direct acting•TP938A1013  PDF
reverse acting•TP938B1003  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012