Series TMV - TEV with interchangeable orifice, external pressure equalisation and solder x flare connections
 |
| Series TMV Thermostatic Expansion Valves with interchangeable orifice cartridge and adjustable superheat setting |
Thermostatic expansion valve for use in general refrigeration and original equipment. Plants with one or more circuits, refrigerated cabinets even with cramped mounting conditions, deep-freezing plants, ice and cream machines, milk cooling units, water chillers, vehicle air conditioning systems, cold stores, air conditioning systems.
| • |
External pressure equalization: for optimum evaporator utilization in any application, imperative for multiple injection by liquid distributors |
| • |
Extreme durability thanks to welded stainless steel head and stainless steel diaphragm |
| • |
Suitable for systems with hot gas defrosting |
| • |
For maximum pressure PS see specification sheet |
| • |
For maximum test pressure PF see specification sheet |
| • |
Special versions (bypass, other refrigerants, etc.) on request |
| • |
For capacities of orifices download attached engineering manual or check with our selection software Valve Tool |
|
|
| Series |
TMV |
| Orifice |
interchangeable |
| Connections |
solder/flare |
| Pressure equalizer |
external |
| Balanced port |
no |
| Superheat setting |
adjustable |
| Capillary tube length |
1,5 m |
| Bulb diameter |
12 mm |
| Brass parts |
body |
| Stainless steel parts |
internals, thermal head |
| Copper parts |
connection tubes, bulb |
| Max. ambient temperature |
100 oC |
| Max. bulb temperature |
140 oC |
| Thermal charge |
Adsorber charge with damping characteristic for stable superheat control - only one valve necessary for the whole evaporating temperature range - the advantage with the combi adsorber charge is that for each of the following refrigerant groups only one valve is required:
| • |
R134a, R401A, R12 |
| • |
R22, R407A, R407C, R422D |
| • |
R404A, R402A, R407B, R502, R507A |
| • |
R410A |
|
| Technical literature |
Download PDF with Series number in Table |
| R 134a | R 401A | R 12 | R 22 | R 407C | R 407A | R 422D | R 404A | R 402A | R 407B | R 502 | R 507A | R 410A | Evaporating temp. | Inlet UNF | Outlet ODF | Press equal | Stat s.ht | Ch. | Type |
| | | | | | | | | | | | | | oC | | | | K | | |
| — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | _TMVXBL...  | | — | — | — | — | • | — | — | — | — | — | — | — | — | 15 ... -30 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00116  | | — | — | — | — | • | — | — | — | — | — | — | — | — | 15 ... -30 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00216  | | — | — | — | — | — | — | — | — | — | — | — | — | • | 15 ... -20 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00118  | | — | — | — | — | — | — | — | — | — | — | — | — | • | 15 ... -20 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00218  |
| R 134a | R 401A | R 12 | R 22 | R 407C | R 407A | R 422D | R 404A | R 402A | R 407B | R 502 | R 507A | R 410A | Evaporating temp. | Inlet UNF | Outlet ODF | Press equal | Stat s.ht | Ch. | Type |
| | | | | | | | | | | | | | oC | | | | K | | |
| • | • | • | — | — | — | — | — | — | — | — | — | — | 15 ... -30 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00105  | | • | • | • | — | — | — | — | — | — | — | — | — | — | 15 ... -30 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00205  | | — | — | — | • | • | • | • | — | — | — | — | — | — | 15 ... -45 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00101  | | — | — | — | • | • | • | • | — | — | — | — | — | — | 15 ... -45 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00201  | | — | — | — | — | — | — | — | • | • | • | • | • | — | 0 ... -50 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00108  | | — | — | — | — | — | — | — | • | • | • | • | • | — | 0 ... -50 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00208  | | — | — | — | — | — | — | — | • | • | • | • | • | — | 15 ... -30 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00112  | | — | — | — | — | — | — | — | • | • | • | • | • | — | 15 ... -30 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00212  |
| R 134a | R 401A | R 12 | R 22 | R 407C | R 407A | R 422D | R 404A | R 402A | R 407B | R 502 | R 507A | R 410A | Evaporating temp. | Inlet UNF | Outlet ODF | Press equal | Stat s.ht | Ch. | Type |
| | | | | | | | | | | | | | oC | | | | K | | |
| • | • | • | — | — | — | — | — | — | — | — | — | — | 5 ... -30 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00107  | | • | • | • | — | — | — | — | — | — | — | — | — | — | 5 ... -30 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00207  | | — | — | — | • | • | • | • | — | — | — | — | — | — | 5 ... -45 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00104  | | — | — | — | • | • | • | • | — | — | — | — | — | — | 5 ... -45 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00204  |
| R 134a | R 401A | R 12 | R 22 | R 407C | R 407A | R 422D | R 404A | R 402A | R 407B | R 502 | R 507A | R 410A | Evaporating temp. | Inlet UNF | Outlet ODF | Press equal | Stat s.ht | Ch. | Type |
| | | | | | | | | | | | | | oC | | | | K | | |
| • | • | • | — | — | — | — | — | — | — | — | — | — | -10 ... -30 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00106  | | • | • | • | — | — | — | — | — | — | — | — | — | — | -10 ... -30 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00206  | | — | — | — | • | • | • | • | — | — | — | — | — | — | -10 ... -45 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00103  | | — | — | — | • | • | • | • | — | — | — | — | — | — | -10 ... -45 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00203  | | — | — | — | — | — | — | — | • | • | • | • | • | — | -10 ... -50 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00111  | | — | — | — | — | — | — | — | • | • | • | • | • | — | -10 ... -50 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00211  |
| R 134a | R 401A | R 12 | R 22 | R 407C | R 407A | R 422D | R 404A | R 402A | R 407B | R 502 | R 507A | R 410A | Evaporating temp. | Inlet UNF | Outlet ODF | Press equal | Stat s.ht | Ch. | Type |
| | | | | | | | | | | | | | oC | | | | K | | |
| — | — | — | — | — | — | — | • | • | • | • | • | — | -20 ... -50 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00110  | | — | — | — | — | — | — | — | • | • | • | • | • | — | -20 ... -50 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00210  |
| R 134a | R 401A | R 12 | R 22 | R 407C | R 407A | R 422D | R 404A | R 402A | R 407B | R 502 | R 507A | R 410A | Evaporating temp. | Inlet UNF | Outlet ODF | Press equal | Stat s.ht | Ch. | Type |
| | | | | | | | | | | | | | oC | | | | K | | |
| — | — | — | • | • | • | • | — | — | — | — | — | — | -27 ... -45 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00102  | | — | — | — | • | • | • | • | — | — | — | — | — | — | -27 ... -45 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00202  | | — | — | — | — | — | — | — | • | • | • | • | • | — | -27 ... -50 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00109  | | — | — | — | — | — | — | — | • | • | • | • | • | — | -27 ... -50 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00209  |
| R 134a | R 401A | R 12 | R 22 | R 407C | R 407A | R 422D | R 404A | R 402A | R 407B | R 502 | R 507A | R 410A | Evaporating temp. | Inlet UNF | Outlet ODF | Press equal | Stat s.ht | Ch. | Type |
| | | | | | | | | | | | | | oC | | | | K | | |
| — | — | — | — | • | — | — | — | — | — | — | — | — | 30 ... -30 | 5/8" | 12mm | 6mmODF | 3,25 | A | TMVXBL-00117  | | — | — | — | — | • | — | — | — | — | — | — | — | — | 30 ... -30 | 5/8" | 1/2" | 1/4"ODF | 3,25 | A | TMVXBL-00217  |
| Description | Additional Product Type |
| for all TEV with bulb diameter 12 mm, length 120 mm (10 pieces) | ZE-00048  |
| Description | Additional Product Type |
| at suction tube diameter 8 mm (10 pieces) | ZE-00040  | | at suction tube diameter 10 mm (10 pieces) | ZE-00049  | | at suction tube diameter 12 mm (10 pieces) | ZE-00046  | | at suction tube diameter 16 mm (10 pieces) | ZE-00045  | | at suction tube diameter 18 mm (10 pieces) | ZE-00044  | | at suction tube diameter 22 mm (10 pieces) | ZE-00043  | | at suction tube diameter 28 mm (10 pieces) | ZE-00042  |
| Description | Additional Product Type |
| for orifice cartridge TMV(X), TMV(X)BL, TMVL(X) (10 pieces) | ZE-00010  |
| Description | Additional Product Type |
| Copper gasket for seal cap series TMV, TMVL, TMX and TLE(X) deep freeze application (20 pieces) | ZE-00017  |
| Description | Additional Product Type |
| Seal cap for TMV, TMVL and TMX (10 pieces) | ZE-00014  |
| Description | Additional Product Type |
| pipe 6mm ODF, body 5/8" UNF | ZE-00001  | | pipe 1/4" ODF, body 5/8" UNF | ZE-00002  | | pipe 10mm ODF, body 5/8" UNF | ZE-00003  | | pipe 3/8" ODF, body 5/8" UNF | ZE-00004  |
|