Honeywell.com
HOME
ABOUT US
PRODUCTS
OEM-SOLUTIONS
Combustion Solution
HVAC Solutions
CONTACT US
Catalogue Start
Product Search
Sitemap
Type
TXT
Help
Industrial Cooling
Thermostatic Expansion Valves
TMV, with interchangeable orifice, flare or solder, adj. superheat
Series TMV - TEV with interchangeable orifice, internal pressure equalisation and solder x solder connections
Series TMV - TEV with interchangeable orifice, internal pressure equalisation and solder x flare connections
Series TMV - TEV with interchangeable orifice, external pressure equalisation and solder x solder connections
Series TMV - TEV with interchangeable orifice, external pressure equalisation and solder x flare connections
Orifice cartridges type VD for series AMV(X), NMVL(X), TMV(X), TMV(X)BL and TMVL(X)
Solder adapter type LA
Solder adapter type LA
Solder adapter for inlet connection valve series AMV/TMV.
•
Special versions on request
Series
Pipe connection
Connection at valve body
Type
—
—
—
_ZE...
LA
6mm ODF
5/8" UNF
ZE-00001
LA
1/4" ODF
5/8" UNF
ZE-00002
LA
10mm ODF
5/8" UNF
ZE-00003
LA
3/8" ODF
5/8" UNF
ZE-00004