Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Industrial Cooling
  • Thermostatic Expansion Valves
  • TMV, with interchangeable orifice, flare or solder, adj. superheat
  • Series TMV - TEV with interchangeable orifice, internal pressure equalisation and solder x solder connections
  • Series TMV - TEV with interchangeable orifice, internal pressure equalisation and solder x flare connections
  • Series TMV - TEV with interchangeable orifice, external pressure equalisation and solder x solder connections
  • Series TMV - TEV with interchangeable orifice, external pressure equalisation and solder x flare connections
  • Orifice cartridges type VD for series AMV(X), NMVL(X), TMV(X), TMV(X)BL and TMVL(X)
  • Solder adapter type LA

Series TMV - TEV with interchangeable orifice, internal pressure equalisation and solder x flare connections

tmvblge23
Series TMV Thermostatic Expansion Valves with interchangeable orifice cartridge and adjustable superheat setting
Thermostatic expansion valve for use in general refrigeration and original equipment. Plants with one or more circuits, refrigerated cabinets even with cramped mounting conditions, deep-freezing plants, ice and cream machines, milk cooling units, water chillers, vehicle air conditioning systems, cold stores, air conditioning systems.
• Internal pressure equalization: for single injection in plants with single and multiple evaporators
• Extreme durability thanks to welded stainless steel head and stainless steel diaphragm
• Suitable for systems with hot gas defrosting
• For maximum pressure PS see specification sheet
• For maximum test pressure PF see specification sheet
• Special versions (bypass, other refrigerants, etc.) on request
• For capacities of orifices download attached engineering manual or check with our selection software Valve Tool
Series TMV
Orifice interchangeable
Connections solder/flare
Pressure equalizer internal
Balanced port no
Superheat setting adjustable
Capillary tube length 1,5 m
Bulb diameter 12 mm
Brass parts body
Stainless steel parts internals, thermal head
Copper parts connection tubes, bulb
Max. ambient temperature 100 oC
Max. bulb temperature 140 oC
Thermal charge Adsorber charge with damping characteristic for stable superheat control - only one valve necessary for the whole evaporating temperature range - the advantage with the combi adsorber charge is that for each of the following refrigerant groups only one valve is required:
• R134a, R401A, R12
• R22, R407A, R407C, R422D
• R404A, R402A, R407B, R502, R507A
• R410A
Technical literature Download PDF with Series number in Table
Adsorber charge without MOP
R 134aR 401AR 12R 22R 407CR 407AR 422DR 404AR 402AR 407BR 502R 507AEvaporating temp.Inlet UNFOutlet ODFStat s.htCh.Type
            oC  K  
—————————————————_TMVBL...  PDF
————•———————15 ... -305/8"12mm3,25ATMVBL-00116  PDF
————•———————15 ... -305/8"1/2"3,25ATMVBL-00216  PDF
Combi adsorber charge without MOP
R 134aR 401AR 12R 22R 407CR 407AR 422DR 404AR 402AR 407BR 502R 507AEvaporating temp.Inlet UNFOutlet ODFStat s.htCh.Type
            oC  K  
•••—————————15 ... -305/8"12mm3,25ATMVBL-00105  PDF
•••—————————15 ... -305/8"1/2"3,25ATMVBL-00205  PDF
———••••—————15 ... -455/8"12mm3,25ATMVBL-00101  PDF
———••••—————15 ... -455/8"1/2"3,25ATMVBL-00201  PDF
———————•••••0 ... -505/8"12mm3,25ATMVBL-00108  PDF
———————•••••0 ... -505/8"1/2"3,25ATMVBL-00208  PDF
———————•••••15 ... -305/8"12mm3,25ATMVBL-00112  PDF
———————•••••15 ... -305/8"1/2"3,25ATMVBL-00212  PDF
Combi adsorber charge with pressure limiting performance (MOP) at +15C
R 134aR 401AR 12R 22R 407CR 407AR 422DR 404AR 402AR 407BR 502R 507AEvaporating temp.Inlet UNFOutlet ODFStat s.htCh.Type
            oC  K  
•••—————————5 ... -305/8"12mm3,25ATMVBL-00107  PDF
•••—————————5 ... -305/8"1/2"3,25ATMVBL-00207  PDF
———••••—————5 ... -455/8"12mm3,25ATMVBL-00104  PDF
———••••—————5 ... -455/8"1/2"3,25ATMVBL-00204  PDF
Combi adsorber charge with pressure limiting performance (MOP) at 0C
R 134aR 401AR 12R 22R 407CR 407AR 422DR 404AR 402AR 407BR 502R 507AEvaporating temp.Inlet UNFOutlet ODFStat s.htCh.Type
            oC  K  
•••—————————-10 ... -305/8"12mm3,25ATMVBL-00106  PDF
•••—————————-10 ... -305/8"1/2"3,25ATMVBL-00206  PDF
———••••—————-10 ... -455/8"12mm3,25ATMVBL-00103  PDF
———••••—————-10 ... -455/8"1/2"3,25ATMVBL-00203  PDF
———————•••••-10 ... -505/8"12mm3,25ATMVBL-00111  PDF
———————•••••-10 ... -505/8"1/2"3,25ATMVBL-00211  PDF
Combi adsorber charge with pressure limiting performance (MOP) at -10C
R 134aR 401AR 12R 22R 407CR 407AR 422DR 404AR 402AR 407BR 502R 507AEvaporating temp.Inlet UNFOutlet ODFStat s.htCh.Type
            oC  K  
———————•••••-20 ... -505/8"12mm3,25ATMVBL-00110  PDF
———————•••••-20 ... -505/8"1/2"3,25ATMVBL-00210  PDF
Combi adsorber charge with pressure limiting performance (MOP) at -18C
R 134aR 401AR 12R 22R 407CR 407AR 422DR 404AR 402AR 407BR 502R 507AEvaporating temp.Inlet UNFOutlet ODFStat s.htCh.Type
            oC  K  
———••••—————-27 ... -455/8"12mm3,25ATMVBL-00102  PDF
———••••—————-27 ... -455/8"1/2"3,25ATMVBL-00202  PDF
———————•••••-27 ... -505/8"12mm3,25ATMVBL-00109  PDF
———————•••••-27 ... -505/8"1/2"3,25ATMVBL-00209  PDF
Bulb clamps
DescriptionAdditional Product Type
for all TEV with bulb diameter 12 mm, length 120 mm (10 pieces)ZE-00048  PDF
Bulb clip, for all TEV with bulb diameter 12 mm (TLK, TMV, TLE(X) 0.5 - 4.5)
DescriptionAdditional Product Type
at suction tube diameter 8 mm (10 pieces)ZE-00040  PDF
at suction tube diameter 10 mm (10 pieces)ZE-00049  PDF
at suction tube diameter 12 mm (10 pieces)ZE-00046  PDF
at suction tube diameter 16 mm (10 pieces)ZE-00045  PDF
at suction tube diameter 18 mm (10 pieces)ZE-00044  PDF
at suction tube diameter 22 mm (10 pieces)ZE-00043  PDF
at suction tube diameter 28 mm (10 pieces)ZE-00042  PDF
Strainer inserts for expansion valves
DescriptionAdditional Product Type
for orifice cartridge TMV(X), TMV(X)BL, TMVL(X) (10 pieces)ZE-00010  PDF
Gaskets, Accessories solenoid valves
DescriptionAdditional Product Type
Copper gasket for seal cap series TMV, TMVL, TMX and TLE(X) deep freeze application (20 pieces)ZE-00017  PDF
Screws
DescriptionAdditional Product Type
Seal cap for TMV, TMVL and TMX (10 pieces)ZE-00014  PDF
Solder adapter for inlet connection valve series AMV/TMV
DescriptionAdditional Product Type
pipe 6mm ODF, body 5/8" UNFZE-00001  PDF
pipe 1/4" ODF, body 5/8" UNFZE-00002  PDF
pipe 10mm ODF, body 5/8" UNFZE-00003  PDF
pipe 3/8" ODF, body 5/8" UNFZE-00004  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012