Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Industrial Cooling
  • Thermostatic Expansion Valves
  • TLEX, with built-in orifice (size 0.5..4.5), solder, ext. press. equal, adj. superheat
  • Series TLEX 0.5 to 4.5 - without MOP (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at +15C (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at 0C (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at -10C (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at -18C (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at +15C (gas charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at +10C (gas charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 2.0 - MOP at -40C (gas charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 2.5 to 4.5 - MOP at -40C (gas charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 2.0 - MOP at -55C (gas charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 2.5 to 4.5 - MOP at -55C (gas charge) - TEV with fixed orifice and adjustable superheat setting

Series TLEX 2.5 to 4.5 - MOP at -55C (gas charge) - TEV with fixed orifice and adjustable superheat setting

tlexdeepge23
Series TLEX 0.5 - 4.5 Thermostatic Expansion Valve with built-in orifice, solder connections, adjustable superheat setting and external pressure equalization.
Thermostatic expansion valve for multiple injection in plants with one or more circuits, particularly for series systems such as refrigerated cabinets, deep freeze chests, freezers, fermentation interrupters, ice and cream machines, compact systems in refrigeration and air conditioning. Imperative for multiple injection by liquid distributors or for use with plate head exchangers.
• Warm control diaphragm provides best reliability
• Extreme durability thanks to welded stainless steel head and stainless steel diaphragm
• For maximum pressure PS see specification sheet
• For maximum test pressure PF see specification sheet
• Special versions (bypass, other refrigerants, etc.) on request
• For capacities of orifices download attached engineering manual or check with our selection software Valve Tool
Series TLEX <4,5dfr
Orifice solid built-in
Connections solder
Pressure equalizer external
Superheat setting adjustable
Balanced port no
Capillary tube length 1,5 m
Bulb diameter 12 mm
Brass parts body
Stainless steel parts internals, power head
Copper parts connection tubes, bulb
Max. ambient temperature 100 oC
Max. bulb temperature 140 oC
Thermal charge (gas) Gas charge for deep freeze and special applications where MOP is necessary
Technical literature Download PDF with Series number in Table
Gas charge with MOP at -55C
Orif. sizeISC 89R 23R 410AR 508AR 508BEvaporating temp.Inlet ODFOutlet ODFPress equalStat s.htMOP.Ch.Type
      oC   KoC  
—————————————_TLEX...  PDF
2,5•————-55 ... -7010mm12mm6mmODF4-55gasTLEX-00475  PDF
2,5•————-55 ... -703/8"1/2"1/4"ODF4-55gasTLEX-00485  PDF
2,5—•———-55 ... -8010mm12mm6mmODF4-55gasTLEX-00335  PDF
2,5—•———-55 ... -803/8"1/2"1/4"ODF4-55gasTLEX-00375  PDF
2,5——•——-55 ... -7010mm12mm6mmODF4-55gasTLEX-00455  PDF
2,5——•——-55 ... -703/8"1/2"1/4"ODF4-55gasTLEX-00465  PDF
2,5———•—-55 ... -9010mm12mm6mmODF3,9-55gasTLEX-00298  PDF
2,5———•—-55 ... -903/8"1/2"1/4"ODF3,9-55gasTLEX-00385  PDF
2,5————•-55 ... -10010mm12mm6mmODF4,3-55gasTLEX-00308  PDF
2,5————•-55 ... -1003/8"1/2"1/4"ODF4,3-55gasTLEX-00395  PDF
3•————-55 ... -7010mm12mm6mmODF4-55gasTLEX-00476  PDF
3•————-55 ... -703/8"1/2"1/4"ODF4-55gasTLEX-00486  PDF
3—•———-55 ... -8010mm12mm6mmODF4-55gasTLEX-00336  PDF
3—•———-55 ... -803/8"1/2"1/4"ODF4-55gasTLEX-00376  PDF
3——•——-55 ... -7010mm12mm6mmODF4-55gasTLEX-00456  PDF
3——•——-55 ... -703/8"1/2"1/4"ODF4-55gasTLEX-00466  PDF
3———•—-55 ... -9010mm12mm6mmODF3,9-55gasTLEX-00299  PDF
3———•—-55 ... -903/8"1/2"1/4"ODF3,9-55gasTLEX-00386  PDF
3————•-55 ... -10010mm12mm6mmODF4,3-55gasTLEX-00309  PDF
3————•-55 ... -1003/8"1/2"1/4"ODF4,3-55gasTLEX-00396  PDF
3,5•————-55 ... -7010mm12mm6mmODF4-55gasTLEX-00477  PDF
3,5•————-55 ... -703/8"1/2"1/4"ODF4-55gasTLEX-00487  PDF
Orif. sizeISC 89R 23R 410AR 508AR 508BEvaporating temp.Inlet ODFOutlet ODFPress equalStat s.htMOP.Ch.Type
      oC   KoC  
3,5—•———-55 ... -8010mm12mm6mmODF4-55gasTLEX-00337  PDF
3,5—•———-55 ... -803/8"1/2"1/4"ODF4-55gasTLEX-00377  PDF
3,5——•——-55 ... -7010mm12mm6mmODF4-55gasTLEX-00457  PDF
3,5——•——-55 ... -703/8"1/2"1/4"ODF4-55gasTLEX-00467  PDF
3,5———•—-55 ... -9010mm12mm6mmODF3,9-55gasTLEX-00300  PDF
3,5———•—-55 ... -903/8"1/2"1/4"ODF3,9-55gasTLEX-00387  PDF
3,5————•-55 ... -10010mm12mm6mmODF4,3-55gasTLEX-00310  PDF
3,5————•-55 ... -1003/8"1/2"1/4"ODF4,3-55gasTLEX-00397  PDF
4,5•————-55 ... -701/2"5/8"1/4"ODF4-55gasTLEX-00489  PDF
4,5•————-55 ... -7010mm16mm6mmODF4-55gasTLEX-00478  PDF
4,5•————-55 ... -7012mm16mm6mmODF4-55gasTLEX-00479  PDF
4,5•————-55 ... -703/8"5/8"1/4"ODF4-55gasTLEX-00488  PDF
4,5—•———-55 ... -801/2"5/8"1/4"ODF4-55gasTLEX-00379  PDF
4,5—•———-55 ... -8010mm16mm6mmODF4-55gasTLEX-00338  PDF
4,5—•———-55 ... -8012mm16mm6mmODF4-55gasTLEX-00339  PDF
4,5—•———-55 ... -803/8"5/8"1/4"ODF4-55gasTLEX-00378  PDF
4,5——•——-55 ... -701/2"5/8"1/4"ODF4-55gasTLEX-00469  PDF
4,5——•——-55 ... -7010mm16mm6mmODF4-55gasTLEX-00458  PDF
4,5——•——-55 ... -7012mm16mm6mmODF4-55gasTLEX-00459  PDF
4,5——•——-55 ... -703/8"5/8"1/4"ODF4-55gasTLEX-00468  PDF
4,5———•—-55 ... -901/2"5/8"1/4"ODF3,9-55gasTLEX-00389  PDF
4,5———•—-55 ... -9010mm16mm6mmODF3,9-55gasTLEX-00301  PDF
4,5———•—-55 ... -9012mm16mm6mmODF3,9-55gasTLEX-00302  PDF
4,5———•—-55 ... -903/8"5/8"1/4"ODF3,9-55gasTLEX-00388  PDF
4,5————•-55 ... -1001/2"5/8"1/4"ODF4,3-55gasTLEX-00399  PDF
4,5————•-55 ... -10010mm16mm6mmODF4,3-55gasTLEX-00311  PDF
4,5————•-55 ... -10012mm16mm6mmODF4,3-55gasTLEX-00312  PDF
4,5————•-55 ... -1003/8"5/8"1/4"ODF4,3-55gasTLEX-00398  PDF
Bulb clamps
DescriptionAdditional Product Type
for all TEV with bulb diameter 12 mm, length 120 mm (10 pieces)ZE-00048  PDF
Bulb clip, for all TEV with bulb diameter 12 mm (TLK, TMV, TLE(X) 0.5 - 4.5)
DescriptionAdditional Product Type
at suction tube diameter 8 mm (10 pieces)ZE-00040  PDF
at suction tube diameter 10 mm (10 pieces)ZE-00049  PDF
at suction tube diameter 12 mm (10 pieces)ZE-00046  PDF
at suction tube diameter 16 mm (10 pieces)ZE-00045  PDF
at suction tube diameter 18 mm (10 pieces)ZE-00044  PDF
at suction tube diameter 22 mm (10 pieces)ZE-00043  PDF
at suction tube diameter 28 mm (10 pieces)ZE-00042  PDF
Strainer inserts for expansion valves
DescriptionAdditional Product Type
for TLE(X) 0.5 - 4.5 with 10 mm / 12 mm / 3/8" / 1/2" ODF (10 pieces)ZE-00013  PDF
Gaskets, Accessories solenoid valves
DescriptionAdditional Product Type
O-Ring for seal screw TLE(X) 0.5 - 4.5 (10 pieces)ZE-00015  PDF
Screws
DescriptionAdditional Product Type
Seal screw for TLE(X) 0.5 - 4.5 deep freeze application (10 pieces)ZE-00078  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012