Series TLEX 0.5 to 4.5 - without MOP (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting
 |
| Series TLEX 0.5 - 4.5 Thermostatic Expansion Valve with built-in orifice, solder connections, adjustable superheat setting and external pressure equalization. |
Thermostatic expansion valve for multiple injection in plants with one or more circuits, particularly for series systems such as refrigerated cabinets, deep freeze chests, freezers, fermentation interrupters, ice and cream machines, compact systems in refrigeration and air conditioning. Imperative for multiple injection by liquid distributors or for use with plate head exchangers.
| • |
Warm control diaphragm provides best reliability |
| • |
Extreme durability thanks to welded stainless steel head and stainless steel diaphragm |
| • |
For maximum pressure PS see specification sheet |
| • |
For maximum test pressure PF see specification sheet |
| • |
Special versions (bypass, other refrigerants, etc.) on request |
| • |
For capacities of orifices download attached engineering manual or check with our selection software Valve Tool |
|
|
| Series |
TLEX <4,5 |
| Orifice |
solid built-in |
| Connections |
solder |
| Pressure equalizer |
external |
| Superheat setting |
adjustable |
| Balanced port |
no |
| Capillary tube length |
1,5 m |
| Bulb diameter |
12 mm |
| Brass parts |
body |
| Stainless steel parts |
internals, power head |
| Copper parts |
connection tubes, bulb |
| Max. ambient temperature |
100 oC |
| Max. bulb temperature |
140 oC |
| Thermal charge |
Combi adsorber charge (A): This makes the same valve applicable for several refrigerants; with high sensitivity for reduced superheating, unaffected by ambient temperature; with damping characteristic for stable superheat control; for each of the following refrigerant groups only one valve is required:
| • |
R134a, R401A |
| • |
R22, R407A, R407C |
| • |
R404A, R402A, R407B, R502, R507A |
|
| Technical literature |
Download PDF with Series number in Table |
| Orif. size | R 134a | R 401A | R 22 | R 407A | R 407C | R 404A | R 402A | R 407B | R 502 | R 507A | Evaporating temp. | Inlet ODF | Outlet ODF | Press equal | Stat s.ht | Ch. | Type |
| | | | | | | | | | | | oC | | | | K | | |
| — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | _TLEX...  | | 0,5 | • | • | — | — | — | — | — | — | — | — | 15 ... -30 | 1/4" | 1/2" | 1/4"ODF | 3,25 | A | TLEX-00210  | | 0,5 | • | • | — | — | — | — | — | — | — | — | 15 ... -30 | 6mm | 12mm | 6mmODF | 3,25 | A | TLEX-00209  | | 0,5 | — | — | • | • | • | — | — | — | — | — | 15 ... -45 | 1/4" | 1/2" | 1/4"ODF | 2,8 | A | TLEX-00198  | | 0,5 | — | — | • | • | • | — | — | — | — | — | 15 ... -45 | 6mm | 12mm | 6mmODF | 2,8 | A | TLEX-00197  | | 0,5 | — | — | — | — | — | • | • | • | • | • | 0 ... -50 | 1/4" | 1/2" | 1/4"ODF | 3 | A | TLEX-00217  | | 0,5 | — | — | — | — | — | • | • | • | • | • | 0 ... -50 | 6mm | 12mm | 6mmODF | 3 | A | TLEX-00216  | | 0,7 | • | • | — | — | — | — | — | — | — | — | 15 ... -30 | 1/4" | 1/2" | 1/4"ODF | 3,25 | A | TLEX-00233  | | 0,7 | • | • | — | — | — | — | — | — | — | — | 15 ... -30 | 6mm | 12mm | 6mmODF | 3,25 | A | TLEX-00232  | | 0,7 | — | — | • | • | • | — | — | — | — | — | 15 ... -45 | 1/4" | 1/2" | 1/4"ODF | 2,8 | A | TLEX-00225  | | 0,7 | — | — | • | • | • | — | — | — | — | — | 15 ... -45 | 6mm | 12mm | 6mmODF | 2,8 | A | TLEX-00224  | | 0,7 | — | — | — | — | — | • | • | • | • | • | 0 ... -50 | 1/4" | 1/2" | 1/4"ODF | 3 | A | TLEX-00239  | | 0,7 | — | — | — | — | — | • | • | • | • | • | 0 ... -50 | 6mm | 12mm | 6mmODF | 3 | A | TLEX-00238  | | 1 | • | • | — | — | — | — | — | — | — | — | 15 ... -30 | 1/4" | 1/2" | 1/4"ODF | 3,25 | A | TLEX-00010  | | 1 | • | • | — | — | — | — | — | — | — | — | 15 ... -30 | 6mm | 12mm | 6mmODF | 3,25 | A | TLEX-00009  | | 1 | — | — | • | • | • | — | — | — | — | — | 15 ... -45 | 1/4" | 1/2" | 1/4"ODF | 2,8 | A | TLEX-00002  | | 1 | — | — | • | • | • | — | — | — | — | — | 15 ... -45 | 6mm | 12mm | 6mmODF | 2,8 | A | TLEX-00001  | | 1 | — | — | — | — | — | • | • | • | • | • | 0 ... -50 | 1/4" | 1/2" | 1/4"ODF | 3 | A | TLEX-00017  | | 1 | — | — | — | — | — | • | • | • | • | • | 0 ... -50 | 6mm | 12mm | 6mmODF | 3 | A | TLEX-00016  |
| Description | Additional Product Type |
| for all TEV with bulb diameter 12 mm, length 120 mm (10 pieces) | ZE-00048  |
| Description | Additional Product Type |
| at suction tube diameter 8 mm (10 pieces) | ZE-00040  | | at suction tube diameter 10 mm (10 pieces) | ZE-00049  | | at suction tube diameter 12 mm (10 pieces) | ZE-00046  | | at suction tube diameter 16 mm (10 pieces) | ZE-00045  | | at suction tube diameter 18 mm (10 pieces) | ZE-00044  | | at suction tube diameter 22 mm (10 pieces) | ZE-00043  | | at suction tube diameter 28 mm (10 pieces) | ZE-00042  |
| Description | Additional Product Type |
| for TLE(X) 0.5 - 4.5 with 10 mm / 12 mm / 3/8" / 1/2" ODF (10 pieces) | ZE-00013  |
| Description | Additional Product Type |
| O-Ring for seal screw TLE(X) 0.5 - 4.5 (10 pieces) | ZE-00015  |
| Description | Additional Product Type |
| Seal screw for TLE(X) 0.5 - 4.5 (10 pieces) | ZE-00076  |
|