Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Industrial Cooling
  • Thermostatic Expansion Valves
  • TLEX, with built-in orifice (size 0.5..4.5), solder, ext. press. equal, adj. superheat
  • Series TLEX 0.5 to 4.5 - without MOP (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at +15C (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at 0C (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at -10C (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at -18C (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at +15C (gas charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 4.5 - MOP at +10C (gas charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 2.0 - MOP at -40C (gas charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 2.5 to 4.5 - MOP at -40C (gas charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 0.5 to 2.0 - MOP at -55C (gas charge) - TEV with fixed orifice and adjustable superheat setting
  • Series TLEX 2.5 to 4.5 - MOP at -55C (gas charge) - TEV with fixed orifice and adjustable superheat setting

Series TLEX 0.5 to 4.5 - MOP at -18C (combi adsorber charge) - TEV with fixed orifice and adjustable superheat setting

tlexge23
Series TLEX 0.5 - 4.5 Thermostatic Expansion Valve with built-in orifice, solder connections, adjustable superheat setting and external pressure equalization.
Thermostatic expansion valve for multiple injection in plants with one or more circuits, particularly for series systems such as refrigerated cabinets, deep freeze chests, freezers, fermentation interrupters, ice and cream machines, compact systems in refrigeration and air conditioning. Imperative for multiple injection by liquid distributors or for use with plate head exchangers.
• Warm control diaphragm provides best reliability
• Extreme durability thanks to welded stainless steel head and stainless steel diaphragm
• For maximum pressure PS see specification sheet
• For maximum test pressure PF see specification sheet
• Special versions (bypass, other refrigerants, etc.) on request
• For capacities of orifices download attached engineering manual or check with our selection software Valve Tool
Series TLEX <4,5
Orifice solid built-in
Connections solder
Pressure equalizer external
Superheat setting adjustable
Balanced port no
Capillary tube length 1,5 m
Bulb diameter 12 mm
Brass parts body
Stainless steel parts internals, power head
Copper parts connection tubes, bulb
Max. ambient temperature 100 oC
Max. bulb temperature 140 oC
Thermal charge Combi adsorber charge (A): This makes the same valve applicable for several refrigerants; with high sensitivity for reduced superheating, unaffected by ambient temperature; with damping characteristic for stable superheat control; for each of the following refrigerant groups only one valve is required:
• R22, R407A, R407C
• R404A, R402A, R407B, R502, R507
Technical literature Download PDF with Series number in Table
Combi adsorber charge with MOP at -18C
Orif. sizeR 22R 407AR 407CR 404AR 402AR 407BR 502R 507AEvaporating temp.Inlet ODFOutlet ODFPress equalStat s.htMOP.Ch.Type
         oC   KoC  
——————————————_TLEX...  PDF
0,5•••—————-27 ... -451/4"1/2"1/4"ODF2,8A-18ATLEX-00200  PDF
0,5•••—————-27 ... -456mm12mm6mmODF2,8A-18ATLEX-00199  PDF
0,5———•••••-27 ... -501/4"1/2"1/4"ODF3A-18ATLEX-00219  PDF
0,5———•••••-27 ... -506mm12mm6mmODF3A-18ATLEX-00218  PDF
0,7•••—————-27 ... -451/4"1/2"1/4"ODF2,8A-18ATLEX-00227  PDF
0,7•••—————-27 ... -456mm12mm6mmODF2,8A-18ATLEX-00226  PDF
0,7———•••••-27 ... -501/4"1/2"1/4"ODF3A-18ATLEX-00241  PDF
0,7———•••••-27 ... -506mm12mm6mmODF3A-18ATLEX-00240  PDF
1•••—————-27 ... -451/4"1/2"1/4"ODF2,8A-18ATLEX-00004  PDF
1•••—————-27 ... -456mm12mm6mmODF2,8A-18ATLEX-00003  PDF
1———•••••-27 ... -501/4"1/2"1/4"ODF3A-18ATLEX-00019  PDF
1———•••••-27 ... -506mm12mm6mmODF3A-18ATLEX-00018  PDF
1,5•••—————-27 ... -4510mm12mm6mmODF2,8A-18ATLEX-00026  PDF
1,5•••—————-27 ... -453/8"1/2"1/4"ODF2,8A-18ATLEX-00027  PDF
1,5———•••••-27 ... -5010mm12mm6mmODF3A-18ATLEX-00043  PDF
1,5———•••••-27 ... -503/8"1/2"1/4"ODF3A-18ATLEX-00044  PDF
Orif. sizeR 22R 407AR 407CR 404AR 402AR 407BR 502R 507AEvaporating temp.Inlet ODFOutlet ODFPress equalStat s.htMOP.Ch.Type
         oC   KoC  
2•••—————-27 ... -4510mm12mm6mmODF2,8A-18ATLEX-00051  PDF
2•••—————-27 ... -453/8"1/2"1/4"ODF2,8A-18ATLEX-00052  PDF
2———•••••-27 ... -5010mm12mm6mmODF3A-18ATLEX-00067  PDF
2———•••••-27 ... -503/8"1/2"1/4"ODF3A-18ATLEX-00068  PDF
2,5•••—————-27 ... -4510mm12mm6mmODF2,8A-18ATLEX-00075  PDF
2,5•••—————-27 ... -453/8"1/2"1/4"ODF2,8A-18ATLEX-00076  PDF
2,5———•••••-27 ... -5010mm12mm6mmODF3A-18ATLEX-00091  PDF
2,5———•••••-27 ... -503/8"1/2"1/4"ODF3A-18ATLEX-00092  PDF
3•••—————-27 ... -4510mm12mm6mmODF2,8A-18ATLEX-00100  PDF
3•••—————-27 ... -453/8"1/2"1/4"ODF2,8A-18ATLEX-00101  PDF
3———•••••-27 ... -5010mm12mm6mmODF3A-18ATLEX-00117  PDF
3———•••••-27 ... -503/8"1/2"1/4"ODF3A-18ATLEX-00118  PDF
3,5•••—————-27 ... -4510mm12mm6mmODF2,8A-18ATLEX-00126  PDF
3,5•••—————-27 ... -453/8"1/2"1/4"ODF2,8A-18ATLEX-00127  PDF
3,5———•••••-27 ... -5010mm12mm6mmODF3A-18ATLEX-00141  PDF
3,5———•••••-27 ... -503/8"1/2"1/4"ODF3A-18ATLEX-00142  PDF
4,5•••—————-27 ... -451/2"5/8"1/4"ODF2,8A-18ATLEX-00157  PDF
4,5•••—————-27 ... -4510mm16mm6mmODF2,8A-18ATLEX-00154  PDF
4,5•••—————-27 ... -4512mm16mm6mmODF2,8A-18ATLEX-00156  PDF
4,5•••—————-27 ... -453/8"5/8"1/4"ODF2,8A-18ATLEX-00155  PDF
4,5———•••••-27 ... -501/2"5/8"1/4"ODF3A-18ATLEX-00186  PDF
4,5———•••••-27 ... -5010mm16mm6mmODF3A-18ATLEX-00183  PDF
4,5———•••••-27 ... -5012mm16mm6mmODF3A-18ATLEX-00185  PDF
4,5———•••••-27 ... -503/8"5/8"1/4"ODF3A-18ATLEX-00184  PDF
Bulb clamps
DescriptionAdditional Product Type
for all TEV with bulb diameter 12 mm, length 120 mm (10 pieces)ZE-00048  PDF
Bulb clip, for all TEV with bulb diameter 12 mm (TLK, TMV, TLE(X) 0.5 - 4.5)
DescriptionAdditional Product Type
at suction tube diameter 8 mm (10 pieces)ZE-00040  PDF
at suction tube diameter 10 mm (10 pieces)ZE-00049  PDF
at suction tube diameter 12 mm (10 pieces)ZE-00046  PDF
at suction tube diameter 16 mm (10 pieces)ZE-00045  PDF
at suction tube diameter 18 mm (10 pieces)ZE-00044  PDF
at suction tube diameter 22 mm (10 pieces)ZE-00043  PDF
at suction tube diameter 28 mm (10 pieces)ZE-00042  PDF
Strainer inserts for expansion valves
DescriptionAdditional Product Type
for TLE(X) 0.5 - 4.5 with 10 mm / 12 mm / 3/8" / 1/2" ODF (10 pieces)ZE-00013  PDF
Gaskets, Accessories solenoid valves
DescriptionAdditional Product Type
O-Ring for seal screw TLE(X) 0.5 - 4.5 (10 pieces)ZE-00015  PDF
Screws
DescriptionAdditional Product Type
Seal screw for TLE(X) 0.5 - 4.5 (10 pieces)ZE-00076  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012